Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hikvision/products/b2393902-0314-496b-bc58-6bc40bc1adfb
Home
Categories
Electronics
Security, Cameras & Accessories
1.0 MP CMOS PT Camera
Available in United States
Hikvision USA
Follow
1.0 MP CMOS PT Camera
FEATURES:
1/4” Progressive Scan CMOS
Up to 1.0 megapixeresolution
Support motorized Pan & Tilt
DigitaWDR
3D DNR
IR range approx. 10 meters
Support Wi-Fi, support WPS configuration with one touch (-W)
Two-way audio
Built-in microphone and speaker
Support 128G on-board storage
5V DC±10%
Download
Technical specification
Technical specification
Unique ref.
DS-2CD2Q10FD-IW
Product family
Electronics
Product group
Video Surveillance
Type
Object (single object)
Date of publishing
2018-04-27
Edition number
1
Height (inches)
4.9
Width (inches)
4
Depth (inches)
4
Links
Links
Product url
http://overseas.hikvision.com/en/Products_accessries.aspx?c_kind=1&c_kind2=2&c_kind3=154&c_kind4=512&id=5644
Related
Related
Material main
Plastic
Material secondary
Glass
Designed in
China
Manufactured in
China
Weight Net (Lbs)
10.58
Classification
Classification
BIMobject Category
Electronics - Security, Cameras & Accessories
UNSPSC name
Security cameras
UNSPSC code
46171610
CSI MasterFormat 2014 Code
11 97 00
CSI MasterFormat 2014 Title
Security Equipment
OmniClass Number
23-37 15 11
OmniClass Title
Cameras
Region availability
North America
Europe
Canada
United Kingdom
United States
Similar products
Logitech
Logitech Rally Bar - All‑In‑One Video Conferencing Bar
Download
HID Global Corporation
iCLASS SE Reader - Models R10, R15 and R40
Download
Vicon
V2100D Roughneck Dome Cameras
4.8
(
35
)
Download
VIVOTEK
FD9166-HN Fixed Security Dome Network IP Camera
Download
Feig Electronics, Inc.
HF Stand Alone Terminal, RFID Card Reader, Door Controller and Access Controller
4.6
(
5
)
Download
VIVOTEK
IB9387-EH Bullet Network Camera
4.2
(
5
)
Download