We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Compella™ Bariatric Bed

Unique ref.: Compella-Bariatric-Bed
Brand: Hillrom
Product family: Patient Beds
Product group: CareAssist® ES Medical Surgical Hospital Bed
Date of publishing: 2018-08-29
Edition number: 1
Type: Object (single object)
Download (6)

Advancing Bariatric Care

The Compella™ Bariatric Bed, Hillrom’s latest advancement in bariatric care, can help overcome barriers to streamline workflow, deliver safe patient care and enhance patient dignity.

Streamlining Workflow

  • IntelliDrive® XL powered transport helps enable safe and efficient transport of patients throughout the hospital
  • EXCLUSIVE Powered width expansion reduces time and effort involved in adjusting the bed to accommodate patient size and transport needs
  • FlexAfoot™ length adjustment enables quick and easy adjustment of bed to fit patient, minimizing migration and need for repositioning
  • Real-time connectivity, NaviCare® Nurse Call and status boards provide real-time visibility of staff activity, bed status and patient protocols

Delivering Safe Patient Care

  • Programmable Continuous Lateral Rotation Therapy (CLRT) supports protocols for preventing ventilator associated complications
  • Head-of-bed angle indicator and alert provide responsive monitoring and protocol compliance
  • 3-mode bed exit supports fall prevention protocols, while the silence feature keeps alarm engaged and ensures alert is set without relying on constant caregiver intervention
  • Choice of surface options designed to help prevent and treat skin breakdown

Enhancing Patient Dignity

  • Enhanced design, color and styling are consistent with other Hillrom standard patient beds
  • Sturdy siderails and easy access to patient controls and trapeze allow patients to confidently reposition themselves for greater independence and self-sufficiency

Standard Features

  • EXCLUSIVE Powered Width Expansion from 40” – 50”
  • FlexAFoot™ Bed Length Adjustment
  • Single-Mode Bed Exit
  • Digital HOB angle indicators and alert
  • Integrated caregiver and patient controls
  • In-bed scale
  • Battery backup

Optional Features

  • IntelliDrive® XL powered transport (standard on rental)
  • 3-Mode bed Exit (standard on rental)
  • Patient-helper trapeze (standard on rental)
  • Patient pendant
  • Smart Bed Ready  - Sidecom® ready (standard on rental)
  • Nurse call – Capital Purchase Only
  • Low air loss surface with Turn Assist
  • Low air loss surface with CLRT

Hillrom

Bed
Low position Sleep deck to floor 18.5" (47 cm)
High position Sleep deck to floor 26.8" (68 cm)
Transport position Sleep deck to floor 17" (43 cm)
Minimum overall width (width extenders retracted) 43" (109 cm)
Minimum overall length (foot extension retracted) 91" (231 cm)
Maximum Patient weight capacity 1,000 lbs (453.6 kgs)

Bed Angles
Head section 0-50°
Knee section 0-30°
Max Tilt/Reverse Tilt 0-9°
Surface
Surface width 40" to 50" (102 cm to 127 cm)
Surface length - inflated 80" to 88" (203 cm to 224 cm)
Surface Height - inflated (foam) 8" (20 cm)
Surface Height - inflated (low air loss) 8.5" (21.5 cm)

Caster & Braking System
Caster size 6" (15 cm)
Four-wheel braking Yes
Brake Not Set Alert Yes
Brakes lock both rolling & swiveling Yes

Scale System
Accuracy 1% of patient weight
(with sleep deck flat)
Weigh in any position Yes
Scale weight capacity 1,000 lbs (453.6 kgs)

Power Requirements
Power requirements 120v, 60 cycle AC
Fuse 15A
Maximum current 9.9A

Hillrom


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All Medical
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8522
Uniclass 1.4 Description: Hospital beds
Uniclass 2015 Code: Pr_40_50_06_39
Uniclass 2015 Description: Hospital beds
CSI MasterFormat 2014 Code: 12 54 00
CSI MasterFormat 2014 Title: Hospitality Furniture
OmniClass Number: 23-25 45 11 11
OmniClass Title: Patient Beds
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Full Load 6 — 12
Length 6' 8" — 7' 4"
Voltage 120 — 230
Width 3' 4" — 4' 2"

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 6' 8" — 7' 4"

BIMobject®