We are using cookies to provide our services

By using our services you agree to our use of cookies

;

TruPort™ Supply Unit (ICU)

Unique ref.: Trumpf-TruPort-supply-unit
Brand: Hill-Rom
Product family: Supply Units
Product group: TruPort™
Date of publishing: 2018-09-14
Edition number: 1
Type: Object (single object)
Download (7)

Due to its highly flexible, modular design, the ceiling-mounted TruPort™ Supply Unit offers convenience and long term cost savings in the OR, ICU and other departments across the hospital.

Simple, ergonomic, and safe. All low voltage, electrical, and medical gas modules can be integrated flexibly at any time, even after installation.

Your benefits at a glance
• Future-proof
The flexible architecture of the TruPort™ Supply Unit makes it easy to switch innovative components and accessories including the supply modules for gas, electricity and data
• Adaptability
The TruPort™ support heads can be easily and quickly equipped with supply modules, different components and accessories on all four sides and along their entire length
• Ergonomics
The color-coded brake design, intelligent work-station components and optional motorized lifting mechanisms provide for a comfortable and intuitive system
• Intelligence
The optional MPC Rail is the central point of control on the support head and is also used to attach innovative accessories and supply them with power
• Performance
Large coverage area, high load capacity and almost unlimited configuration options make a broad range of applications possible
• Design
Closed, flush-fitting surfaces help achieve hygiene requirements and make the system aesthetically pleasing


Support arms

Support arm reach single arm system: up to 51" (1,300 mm)
Support arm reach dual arm system: up to 126"  (3,200 mm)

Brake system (Standard): friction pneumatic
Brake system (with MPC Rail)):  Electro-pneumatic brake system
Electro-magnetic brake system (country-specific)

Ceiling attachment: Standard: Suspended ceiling clearance up to 59" (1,500 mm)
Special version: Suspended ceiling clearance up to 98.4" (2,500 mm)
seismic approved
 
Height adjustment: Yes

Max. load: up to 750 lbs (340 kg)

Swivel range: 330° on all joints, stoppers configurable every 12°

Color: RAL 9002, anodized aluminium

Height adjustable arm

Arm reach: 39.4" (1,000 mm)

Max. height adjustment: 27.6" (700 mm)

Lift speed: 1.2"/s (30 mm/s)

Support head

Dimensions (Standard)
M: 12" x 9"  (310 mm x 220 mm)
L: 12" x 12" (310 mm x 310 mm)
Dimensions (with MPC Rail)
Integration of motorized lifting system

Lengths
up to 69" (1,750 mm) available in seven different lengths from 9.8" (250 mm) to 68.9" (1,750 mm) (in 9.9" (250 mm) steps)

Supply modules flexibility
Data module reorganization: Yes

Gas module reorganization: Yes

Electric power module reorganization: Yes

Workplace components

Toolless mounting with click mechanism (Standard)
Yes
Toolless mounting with click mechanism (with MPC Rail)
Electronic components

AmbientLine modules (Standard)
AmbientLine Floor, AmbientLine Ceiling
AmbientLine modules (with MPC Rail)
AmbientLine Desk

Shelfs and drawers

Load capacity medium: 110 lbs (50 kg)

Load capacity heavy load shelf: 176 lbs (80 kg)

Operating element on shelfs (Standard)
for medium load shelf
Operating element on shelfs (with MPC rail)
for heavy load shelf

Shelf dimensions (WxD)
medium load shelf: 21", 25" x 19" (530 mm, 630 mm x 480 mm)

heavy load shelf: 17", 21", 25", 29" x 19" (430 mm, 530 mm, 630 mm, 730 mm x 480 mm)
depth extension kit 3" (70 mm) available

Number of drawers per shelf
max. 4



Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L747331
Uniclass 1.4 Description: Medical/hospital lighting
CSI MasterFormat 2014 Code: 11 25 00
CSI MasterFormat 2014 Title: Hospitality Equipment
OmniClass Number: 23-25 47 15 15
OmniClass Title: Hospital equipment power columns
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Configuration 1-2 Booms
Method of Installation Ceiling Mount

All BIM objects are real products from real manufacturers confirmed and approved