Publish your products
Firestop Block CFS-BL HVAC
Hilti

Firestop Block CFS-BL HVAC

An intumescent firestop block designed to properly firestop a variety of applications through medium-large openings. Ideal for electrical, telecom and mechanical penetrations
Technical specification
  • Unique ref.2030020
  • Product familyFirestop & Fire Protection System
  • Product groupFirestop Block and Plug Systems
  • TypeObject (single object)
  • Date of publishing2014-10-31
  • Edition number1
  • Height (inches)5
  • Width (inches)8
  • Depth (inches)2
Related
  • Material mainSealant
  • Designed inLiechtenstein
  • Manufactured inGermany
Classification
  • BIMobject CategoryFire Products - Fire Stops
  • IFC classificationBuilding Element Proxy
  • UNSPSC nameFire resistant coatings or putties or sealants
  • UNSPSC code46191503

Region availability

Europe
Finland
Norway
Sweden
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit