Publish your products
Modular composite mesh sleeves for fastenings in masonry HIT-SC  HVAC
Modular composite mesh sleeves for fastenings in masonry HIT-SC  HVAC
Modular composite mesh sleeves for fastenings in masonry HIT-SC  HVAC
    Hilti
    Archived

    Modular composite mesh sleeves for fastenings in masonry HIT-SC HVAC

    Modular composite mesh sleeves for fastenings in masonry Features: 1) Standard 50 mm and 85 mm lengths can be used individually or clicked together for deeper embedment applications 2) Simply push the anchor rod into the sleeve 3) The centring ring holds the anchor rod in place and stops mortar backflow out of the composite sleeve 4) No need to keep a large number of different sleeves in stock 5) Performance is equal to or better than that of metal mesh sleeves Applications: 1) Suitable for applications in hollow materials in combination with Hilti HIT-HY 70, HIT-HY 170, HIT-HY 270, HIT-MM PLUS or HFX 2) Typical applications include sun blinds, awnings, electrical installations, sanitary installations, handrails, banisters, railings, window gratings, gates
    Specification
    • Material composition: Plastic Base materials: Concrete (hollow deck), Drywall, Masonry (hollow) Type of fastening: Pre-fastening
    Technical specification
    • Unique ref.anchor_HITSC
    • Product familyPost-installed Anchor fastener
    • Product groupAnchor rod capsulate adhesive anchor
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number1
    Related
    • Material mainPlastic
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit