Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hilti/products/53a66417-442c-4e4e-9a6d-1f3b3d2b3f84
Home
Categories
HVAC
Hanging Systems
MQ41D 2xMQ41 HVAC
Available in United States
Hilti
Follow
Archived
MQ41D 2xMQ41 HVAC
This is an assembly with:
Install. channel MQ-41 3M
Install. channel MQ-41 D 3M
Rail support MQP-21-72
4-hole angle MQW-4
Channel connector MQN
Safety stud anchor HST M12X115/20
Channel end cap MQZ-E41
Comfort pipe ring MPN-RC 3" B
Pipe ring saddle MQA-M10
Hexagon nut M10 zinced
Threaded rod AM10x1000 4.8 zinced
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
MQ41D_2xMQ41
Product family
Channel systems
Product group
Floor applications/Various frames
Type
Assembly (multiple objects)
Date of publishing
2015-03-09
Edition number
1
Related
Related
Material main
Metal
Material secondary
Electrogalvanized
Designed in
Liechtenstein
Manufactured in
Germany
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
IFC classification
Pipe Fitting
UNSPSC name
Channels
UNSPSC code
301018
Similar products
Hilti
Suspension Kit Wire System HVAC
Download
Hilti
Heavy-duty Pipe Rings - MP (sedimir galvanized) HVAC
4.1
(
12
)
Download
Hilti
Seismic Components HVAC
4.9
(
7
)
Download
Hilti
Typical Support MT System HVAC
5.0
(
6
)
Download
Hilti
Bracket MT System HVAC
3.6
(
7
)
Download
Hilti
Light-duty Pipe Rings - MP-L-I (sedimir galvanized) HVAC
Download