Publish your products
Pipe shoe MP-PS HVAC
Pipe shoe MP-PS HVAC
Pipe shoe MP-PS HVAC
Pipe shoe MP-PS HVAC
Pipe shoe MP-PS HVAC
Pipe shoe MP-PS HVAC
    Hilti

    Pipe shoe MP-PS HVAC

    4.3 out of 5 stars4.3(7 reviews)

    Pipe shoes

    Features:

    1) One-for-all versatility – use the same pipe shoe system for fix-, slide-, guided- or freestanding supports to Hilti modular girders, steel beams and concrete

    2) Extensive software support – simplify calculation by using Hilti FixPoint Calculator, BIM/CAD libraries.

    3) Load data and documentation available – design according to EN13480-3, Eurocode 3 and MSS-SP58 guidelines for pipe support components

    4) Quicker installation on-site – easily adjust the height and slope after fastening the pipe shoe in place

    5) Wider clamping range – suitable for various different pipes with or without additional inlays

    Applications:

    1) Fastening pipes to steel beams, concrete or Hilti modular support girders

    2) Pipe installations in onshore industrial, power generation, pharmaceutical, electronics or automotive manufacturing facilities

    3) Suitable for application temperatures of up to 300 °C and an insulation thickness of up to 220 mm

    4) Recommended for use in Indoor or Outdoor with low to moderate pollution (C3)

    Specification
    • Material composition: 

      Base-plate: S280GD / Modif POSMAC-C                                                     

      Bows: S235JR - DIN EN10025                                                   

      Middle-plate: S235JR - DIN EN 10025                                                   

      Sliding-plate: PA66 +GF30                                                   

      Bolt: Steel grade 8.8                                                   

      Nut: Steel grade 8

      Surface finish: 

      Lower bow, Middle-plate: Hot dip galvanized 70μm - DIN EN ISO 1461                        

      Upper bow: Hot dip galvanized 55μm - DIN EN ISO 1461                        

      Base-plate: ZM300                         

                                                                    

    Technical specification
    • Unique ref.pipe-shoe-mp-ps
    • Product familyInstallation Pipe fixture
    • Product groupPipe Shoe
    • TypeObject (single object)
    • Date of publishing2021-11-29
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolyamide
    • Designed inLiechtenstein
    Classification
    • BIMobject CategoryHVAC - Hanging Systems

    Region availability

    Europe
    Austria
    Czech Republic
    Germany
    Hungary
    Italy
    Netherlands
    Poland
    Slovakia
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit