Publish your products
HIMACS Sink RCS325S
HIMACS Sink RCS325S
    HIMACS

    HIMACS Sink RCS325S

    Spaciousness, durability and hygiene are all key quality features when choosing a sink for the kitchen or healthcare facility. The top quality models in the HIMACS range offer it all, now officially SCS-certified for containing a minimum of 8% pre-consumer recycled content.
    Specification
    • HIMACS RCS325S Sink with 8% Recycled Content
    Technical specification
    • Unique ref.CS325S
    • Product familySinks, Baby Baths & Bowls
    • Product groupSinks
    • TypeObject (single object)
    • Date of publishing2016-02-11
    • Edition number6
    • Height (mm)184
    • Width (mm)365
    • Depth (mm)325
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)6.95
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit