We are using cookies to provide our services

By using our services you agree to our use of cookies

19 cm thick, hollow clay block masonry. BC19

Unique ref.: COMP_V_BC19
Brand: Asociación HISPALYT
Product family: Componentes
Product group: Componentes
Depth (mm): 190
Date of publishing: 2018-11-12
Edition number: 1
Type: Building Material
Download (6)
Masonry consisting of 19 cm thick hollow clay block, with tongue-and-groove joints of M-5 cement mortar, and thermal resistance value guaranteed for all Hispalyt manufacturers.

Usual dimensions of a BC19 piece (length x width x height cm):

• 30 x 19 x 19

BC19 MASONRY PROPERTIES:

Structural resistance (DB SE-F, CTE):

• fb (N/mm2) = 10
• fk (N/mm2) = 3
• fxk1 (N/mm2) = 0,3
• fxk2 (N/mm2) = 0,4

Fire resistance (Anejo F, DB SI, CTE and Clasificación R.D. 842/2013):

• With cement rendering on the exposed to fire side = EI 180
• With cement rendering on both sides = REI 180
• With plaster on the exposed to fire side = EI 240
• With plaster on both sides = EI 240, RE 240 y REI 180
• Fire classification = A1

Thermal properties (Catálogo de Elementos Constructivos del CTE - 3.17.1 Fábrica de ladrillo cerámico -):

• ρ (kg/m3) = 1080
• R (m2·K/W) = 0,44*
• Cp (J/Kg·K) = 1000
• μ = 10

Acoustic properties (Catálogo de Elementos Constructivos del CTE - 4.4.1.1 Elementos base de una hoja -):

• RA (dBA) = 47 (guaranteed), 48 (habitual)
• m (kg/m2) = 185 (guaranteed), 198 (habitual)

* Thermal resistance value guaranteed for all Hispalyt manufacturers.

The clay blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.


Material main: Ceramics
Material secondary: Mortar
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Building Materials - Bricks & Blocks
Uniclass 1.4 Code: L3224
Uniclass 1.4 Description: Hollow clay blocks
Uniclass 2.0 Code: PR-80-50-14
Uniclass 2.0 Description: Clay Blocks
Uniclass 2015 Code: Pr_20_93_52_14
Uniclass 2015 Description: Clay blocks
NBS Reference Code: 80-50-14
NBS Reference Description: Clay Blocks
CSI MasterFormat 2014 Code: 04 21 00
CSI MasterFormat 2014 Title: Clay Unit Masonry
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Material Clay
Recommended Use Facades, party walls
Thickness 190

System Family Properties

MaterialProperties

Name Value
Density 1080
Fire rating CTE DB-SI Anejo F
Poisson's ratio 0.25
R-value 0.44
Shear modulus 1200
Specific heat 1000
Young's modulus 3000
λ-value 0.43

All BIM objects are real products from real manufacturers confirmed and approved