Publish your products
Firedrive Radiation Single (EW) | Fire-resistant automatic sliding door

Firedrive Radiation Single (EW) | Fire-resistant automatic sliding door

  • 30-60 minutes of fire resistance
  • Suitable for application with high use frequency
  • Tested according to standard NEN 6069

OPERATION

Fire-resistant automatic sliding door equipped with one wing and provided with an automatic sliding door controller.

DOOR SURFACE

The surface of the door is composed of hollow steel profiles with a filling of fire-resistant glazing and/or flat sandwich panels. The thickness of the door surface at the hollow steel profiles is 50 mm.

CONTROL

  • Programme switch with 8 settings.
  • Combination sensor (mounted) on interior and exterior sides.
  • Emergency push button for opening in the event of fire (one side).
  • Signalling by means of a signal from the fire alarm system or by means of local smoke detectors.
  • Emergency power batteries for operation during a power failure.

OPTIONS

  • Guard: Powder-coated in any desired RAL colour.
  • Side light: Max. 1,500 x 3,000 mm (wxh).
  • Fire-resistant panels: Steel plating, powder-coated in any desired RAL colour.
  • HPL cladding: High-pressure laminate (HPL) cladding. Attestation of equivalence from Efectis is available.
  • Access technology: Connection for card-reading system.


 

Specification
  • STANDARD SPECIFICATIONS

    • Application: Hotels, hospitals, schools, museums, theatres, libraries, etc.
    • Suitable for: High frequency of use.
    • Fire resistance: Double-sided 60 min.
    • Test result: Tested at Efectis according to standard NEN 6069 and the Buildings Decree.
    • Available in fire resistance classes EW30 and EW60.
    • Max. clearance: 2,300 x 3,000 mm (wxh)
    • Hollow frame: Jansen Economy 50 profiles, powder-coated in any desired standard RAL colour.
    • Glazing: 30 or 60 minutes of fire-resistant glass.
    • Material thickness: Hollow frame 1.5 mm / Panels 17 mm / Glazing depending on supplier and fire resistance.
    • Weight: 30-50 kg/ m2, depending on the fire resistance.
    • Guide rails: Specially constructed Z-profiles and U-profiles.
    • Drive mechanism: By means of automatic door controller and combination sensors supplied with a guard.
Technical specification
  • Unique ref.firedrive-radiation-single
  • Product familyFiredrive
  • Product groupFire-resistant single leaf sliding door
  • TypeObject (single object)
  • Date of publishing2020-10-09
  • Edition number1
  • Height (mm)3000
  • Width (mm)2300
Related
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe