Publish your products
Firescreen Radiation (EW) | Fire-resistant roller curtain
Firescreen Radiation (EW) | Fire-resistant roller curtain

    Firescreen Radiation (EW) | Fire-resistant roller curtain

    EW30/EW60/EW90 Fire-resistant roller curtain. Optional: smoke-resistant function (Sa).

    • Up to 90 minutes of fire resistance
    • Installation as inside mount or on the wall
    • Thermal radiation max. 15 kW/m²
    • Tested according to standard EN 1634-1 / EN 15269-11
    • Tested according to standard EN 13501-1
    • Available with smoke-resistant function, in accordance with the Sa standard: EN 1634-3
    • Little installation space and side space needed
    • Lightweight

    Firescreen® Radiation fire-resistant fire curtains are flame-resistant and limit heat radiation to a maximum of 15 kW/m² (W). This prevents temperatures in neighbouring areas of the building becoming so high that fire can occur. Only Firescreen Radiation fire curtains are suitable as a seal for fire compartments.

    CONTROL OPTIONS

    • GFS (Gravity Fail Safe) - Closure upon loss of power. The fire-resistant fire curtain is equipped with a 230V tubular motor which is driven by the control box of the Firescreen Control. In the event of power failure, the screen closes by gravity. Open/close buttons on the control box of the Firescreen Control to manually operate the system.
    • EFS (Electrical Fail Safe) -The fire-resistant fire curtain is equipped with a 24V tubular motor which is driven by the control box of the Firescreen Control and 24V emergency power batteries. In the event of power failure, the screen closes with these emergency power batteries. Key switch for operation/reset.
    • FIRESCREEN CONTROL
    • The control box can be connected to the fire alarm system and has LED indicators for:
    • Power supply
    • Active fire signal
    • Maintenance
    • Battery voltage (only with 24V)

    OPTIONS

    • Available with smoke-resistant function, in accordance with the Sa standard: EN 1634-3.
    • Powder-coating of side guides, guard and consoles in any desired RAL colour.
    • Emergency push button
    • Smoke and temperature alarms
    • Strobe light and/or buzzer
    • External LED display
    • Emergency power batteries (only for GFS) prevent screen closure in the event of a short power interruption.
    Specification
    • STANDARD SPECIFICATIONS

      • Installation: Inside mount and on the wall.
      • Application: Industry, commercial buildings, public buildings, and healthcare institutions, among others.
      • Function: Door closes only in the event of a fire alarm.
      • Fire resistance: Tested according to standard EN 13501-2. Fire resistance classes: EW30, EW60, and EW90.
      • Reaction to fire: Tested according to standard EN 13501-1. Meets the following criteria:B (almost incombustible) S1 (minor smoke development)D0 (absolutely no drop formation)
      • Material: Double-walled technical textile, filled with intumescent material Provided with a silicone-based, smoke-proof grey coating.
      • Material thickness: 8 mm total thickness
      • Cloth weight per m²: 2 kg/m²
      • Side guide rails: Sendzimir galvanised sheet steel profile with intumescent strip
      • Guard: Sendzimir galvanised sheet steel
      • Bottom bar: Steel tubular profil
    Technical specification
    • Unique ref.firescreen-radiation
    • Product familyFirescreen
    • Product groupFire-resistant roller screen
    • TypeObject (single object)
    • Date of publishing2020-10-09
    • Edition number1
    • Height (mm)6000
    • Width (mm)8250
    Related
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe