Set your location and language to prioritise localised information. Continue
HRS, hinged lip loading platform

HRS, hinged lip loading platform

Hörmann hinged lip loading platform HRS Loading platform with hydraulic dock leveller acc. to EN 1398 and side elements that can be fitted in front of the hall opening Conformity mark: CE, EAC, UKCA With Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width x length): 2000-2250 x 2000-3000 mm Total width of loading platform: 3500 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Specification
  • • Standard equipment to choose - Optional extras Ordering width: • 2000 mm • 2100 mm • 2250 mm Ordering length (dock leveller installation height): • 2000 mm (650 mm) • 2500 mm (650 mm) • 2750 mm (650 mm) • 3000 mm (650 mm) Ramp width: 3500 mm Ramp height: … mm (875 to 1360, for angled arrangement at least 977) Note: Ramp height measured from the top edge of the platform (not top edge of running plate) to the bottom edge of the base on the front side. Note the required slope of 1% (for drainage) from the outer wall of the building! Dock leveller levelling dependent on ordering length and means of transport. In accordance with EN 1398, a max. slope of 12.5% (approx. 7°) is permissible for all industrial truck types. Design: Dock leveller with torsional flexibility, platform with reinforcement profiles at the bottom side, electrohydraulic system with 2 main cylinders, welded steel frame Steel construction with adjustable pedestal feet, side elements can be loaded with 1000 kN/m² • Front side pre-drilled for fastening buffers - Front side pre-drilled for fastening buffers, safety equipment and optional extras such as docking assistance DAP, manoeuvring guide Light Guide LG, DAS support brackets, lorry safety harnesses from the forwarder • Carrying capacity: Rated load 60 kN acc. to EN 1398 Note: Restriction of total weight of industrial trucks with PU/Vulkollan rollers recommended to prevent lane grooves in the platform: With platform 6/8 mm for reach lift trucks max. 3 t, for industrial trucks max. 5 t; with platform 8/10 mm for reach lift trucks max. 5 t, for industrial trucks max. 6 t. This figure does not change the rated load! Platform made of moulded, anti-slip steel (running plate S235). Platform material thickness: • 6/8 mm - 8/10 mm Lip made of moulded, anti-slip steel (running plate S355). Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Technical specification
  • Unique ref.1282
  • Product familyLoading houses
  • Product groupHinged lip dock levellers
  • Date of publishing2021-01-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLoading Equipment - Dock levellers
  • IFC classificationRamp
  • UNSPSC nameLift stations
  • UNSPSC code47101533
  • Uniclass 2015 CodeEF_35_20
  • Uniclass 2015 DescriptionRamps
  • CSI MasterFormat 2014 Code11 13 19.13
  • CSI MasterFormat 2014 TitleLoading Dock Levelers
  • OmniClass Number23-23 23 17
  • OmniClass TitleLoading Dock Ramps And Bridges
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe