Publish your products
LHP2 loading house
Hörmann
Archived

LHP2 loading house

Hörmann loading house LHP2 Roof and sides designed for HRS/HRT loading platforms as well as dock levellers in combination with pedestals PS 2/PT 2. Dimensions (width x height): 3625 x 3680 mm Ordering length: 2000, 2500, 2750, 3000, 3500, 4000, 4500, 5000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Specification
  • Design Galvanized steel frame construction, delivered as separate parts. The roof panel must be cut on-site! Roof with slope to the front to drain off rainwater. Cladding with sandwich panels, 60 mm thick, complete with edge profile strips Static calculation according to EN 1090. Max. roof load bearing capacity 3 kN/m² Max. wind load 0.65 kN/m² Note: The customer must check whether the maximum standard roof load is sufficient for the local conditions of the loading house. Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Technical specification
  • Unique ref.1546
  • Product familyDOBO system
  • Product groupLoading houses
  • Date of publishing2021-01-07
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryLoading Equipment - Loadhouses
  • IFC classificationDoor
  • UNSPSC nameLoad centers
  • UNSPSC code39121101
  • Uniclass 2015 CodeSs_25_30_20_45
  • Uniclass 2015 DescriptionLoading bay doorset systems
  • CSI MasterFormat 2014 Code11 13 00
  • CSI MasterFormat 2014 TitleLoading Dock Equipment
  • OmniClass Number23-23 23 17
  • OmniClass TitleLoading Dock Ramps And Bridges
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit