Publish your products
Agilia® Metal
Agilia® Metal
    Holcim

    Agilia® Metal

    Fibre Reinforced Concrete (FRC) is defined as a composite material essentially consisting of conventional concrete or mortar reinforced by the random dispersal of short, discontinious, and discrete fine fibres of specific geometry.
    Specification
    • AGILIA METAL

      Hormigón autocompactante con armado incluido, con una cuantía de 10kg/m3, con 2h de mantenimiento de propiedades reológicas con una resistencia a compresión de 25,30,35 o 40N/mm2, un tamaño máximo del árido de 12 mm para una clase de exposición tipo XC3, según normas vigentes

    Technical specification
    • Unique ref.Agilia_metal
    • Product familyAgilia
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodeEF_20
    • Uniclass 2015 DescriptionStructural elements
    • CSI MasterFormat 2014 Code03 31 26
    • CSI MasterFormat 2014 TitleSelf-Compacting Concrete
    • OmniClass Number23-13 15 11
    • OmniClass TitleConcretes
    • CSI UniFormat II CodeB
    • CSI UniFormat II TitleSHELL

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit