Publish your products
Artevia™ Desactivado
Artevia™ Desactivado
    Holcim

    Artevia™ Desactivado

    Exposed is a robust exterior concrete that has a gravelled finish, allowing the natural beauty of the stones to take centerstage. Various styles of stone allow you to create an exposed concrete to complement your project design. Paired with colour, exposed is a stunning hardscaping selection. It provides durable, and long-lasting beauty. Talk to your Lafarge team about the styles available in your region.
    Specification
    • HM-D-275/B/12-R-S AD ARTEVIA DESACTIVADO

      Pavimento continuo de hormigón desactivado de 12 cm de espesor, realizado con hormigón HM-D-275/B/12-R-S AD Artevia Desactivado de LAFARGEHOLCIM,

      con fibras de polipropileno incluidas, fabricado en central, acabado a definir por la D.F. (utilizando cemento gris y áridos triturados, silíceos de la zona), vertido

      desde camión, extendido, vibrado manual, y tratado superficialmente con aditivos específicos para dejar al descubierto 2/3 del diámetro del árido; posterior

      aplicación de resina selladora Artevia "LAFARGEHOLCIM", incolora. Ejecutado por Aplicadores certificados de LafargeHolcim.

    Technical specification
    • Unique ref.Artevia_desactivado
    • Product familyArtevia
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit