Publish your products
ECOPact® Hormigón Estructural - H35
ECOPact® Hormigón Estructural - H35
ECOPact® Hormigón Estructural - H35
ECOPact® Hormigón Estructural - H35
    Holcim

    ECOPact® Hormigón Estructural - H35

    ECOPact® Hormigón Estructural is a concrete or mortar manufactured in a concrete plant by LafargeHolcim that guarantees a reduction of between 30% and 50% of CO2 emissions per cubic meter compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Hormigón Estructural (HA-35/B/20/XC3)

      ECOPact Hormigón Estructural is a reinforced concrete of resistance 35 N/mm2, soft consistency, maximum aggregate size 20 mm, elaborated in central, to fill structural elements, cured and totally finished. Concrete components have CE marking and DdP (Declaration of design and Performance) according to regulation (UE) 305/2011.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_hormigon_estructural_H35
    • Product familyECOPact
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • ETIM CodeEG013000
    • ETIM NameBuilding materials
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_31_16
    • Uniclass 2015 DescriptionConcretes
    • CSI MasterFormat 2014 Code03 00 00
    • CSI MasterFormat 2014 TitleConcrete
    • OmniClass Number23-13 15 11
    • OmniClass TitleConcretes

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit