We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Hollaender: AL Post and Wall Mounted Handrail

Unique ref.: hollaender-post_and_wall-aluminum
Brand: Hollaender
Product family: Handrails
Product group: Post and Wall
Date of publishing: 2019-06-21
Edition number: 1
Type: Object (single object)
Download (3)

Hollaender® post and wall mounted handrail is available in an anodized aluminum non-welded mechanical tee connection system.

Posts: Aluminum 6005-T5, 1 ½” IPS (48.2 mm O.D.) Schedule 80 Wall (clear anodized).
Rails: Aluminum 6063-T6, 1 ½” IPS (48.2 mm O.D.) Schedule 40 Wall (clear anodized).
Fittings: Aluminum 6063-T6 (clear anodized).
Base Flanges: Cast aluminum.
Fasteners: Stainless steel 304 alloy.




Material main: Aluminium
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Construction - Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-03
Uniclass 2.0 Description: Aluminium Handrails
Uniclass 2015 Code: Pr_25_30_36_03
Uniclass 2015 Description: Aluminium handrails
CSI MasterFormat 2014 Code: 05 52 00
CSI MasterFormat 2014 Title: Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • United States

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link To Specification https://architecturalhandrail.hollaender.com/documents/post-and-wall-mount-ss/docx/

BIMobject®