We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Hollaender: VISION™ SS - Hand Railing Systems

Unique ref.: hollaender-vision-ss
Brand: Hollaender
Product family: Handrails
Product group: Vision SS
Date of publishing: 2019-06-21
Edition number: 1
Type: Object (single object)
Download (9)

VISION™ railing is a stainless steel railing system with “in-line” panel clips that support the infill panel available in 304 SS (standard) or 316 SS (optional).

Although the standard infill is glass, metal infills in stainless steel are available in wire mesh and perforated designs, with 304 SS as standard or 316 as an option. Acrylic and other custom infill materials are also available.

Glass or other infill panels are retained by 4 rounded panel clips. Glass panels will have holes for the bottom 2 clips.

Glass infill is available in 3/8” monolithic or 7/16” laminated glass.  Assist rails in stainless are available for stairs or for level railing as on option.


Material main: Stainless steel
Material secondary: Glass
Designed in:
Manufactured in:

BIMobject Category: Construction - Railing
Uniclass 1.4 Code: L4422
Uniclass 1.4 Description: Hand rails, grab rails
Uniclass 2.0 Code: PR-64-36-85
Uniclass 2.0 Description: Stainless Steel Handrails
Uniclass 2015 Code: Pr_25_30_36_84
Uniclass 2015 Description: Stainless steel handrails
CSI MasterFormat 2014 Code: 05 73 00
CSI MasterFormat 2014 Title: Decorative Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • United States

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link To Specification https://architecturalhandrail.hollaender.com/documents/vision-stainless-steel-railing-specification/docx/

BIMobject®