Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
honeywell/products/adf19e94-bdce-4c50-8dc8-9cccc1f23dd6
Home
Categories
HVAC
Other
E-Mon® Class 6000 MMU Cabinet
Available in United States
Honeywell
Follow
E-Mon® Class 6000 MMU Cabinet
E-Mon Class 6000 MMU Cabinet NEMA4 Steel
Download
Specification
Specification
Features & Benefits:
Type 4 Enclosure Outdoor Rated
Three cabinet sizes available - up to 8, 16, or 24 Meters
Must be ordered with E-Mon Class 6000 Meters
Blank must be ordered for unused spaces
SKUs:
6000-MMU-BLANK - Class 6000 MMU 8 to 16 Blank for unused meter space
6000-MMU-8 - Class 6000 MMU for up to 8 Meters NEMA4 Steel
6000-MMU-24 - Class 6000 MMU for up to 24 Meters NEMA4 Steel
6000-MMU24-BLANK - Class 6000 MMU24 Blank for unused meter space
6000-MMU-16 - Class 6000 MMU for up to 16 Meters NEMA4 Steel
Technical specification
Technical specification
Unique ref.
E-Mon-Class-6000-MMU-Cabinet
Product family
Submeters
Product group
Multiple Meter Units (MMUs)
Type
Object (single object)
Date of publishing
2022-06-27
Edition number
1
Links
Links
Product url
https://buildings.honeywell.com/us/en/products/by-category/building-management/field-devices/metering-devices/submeters/e-mon-class-6000-mmu-cabinet
Installation instructions
https://prod-edam.honeywell.com/content/dam/honeywell-edam/hbt/en-us/documents/literature-and-specs/datasheets/62-0400.pdf
Technical description
https://prod-edam.honeywell.com/content/dam/honeywell-edam/hbt/en-us/documents/manuals-and-guides/reference-guides/HBT-BMS-6200-MMU_Configuration_Sheet.xlsx
Classification
Classification
BIMobject Category
HVAC - Other
Region availability
North America
United States
Similar products
Johnson Controls
YORK® Commercial Split Systems 7-50 Tons
4.6
(
14
)
Download
Condair USA/CA
EL - Electrode Steam Humidifier
Download
Honeywell
Actuated Ball Valve - VBN Series
4.0
(
5
)
Download
Condair USA/CA
RS II Medium - Resistive Steam Humidifier
Download
Condair USA/CA
SAM-e - Short Absorption Manifold
Download
ABB
ACH550 - Low Voltage AC Drive - HVAC Drive
4.6
(
14
)
Download