Publish your products
Anne 21 Dörr
Horreds

Anne 21 Dörr

Design: Anne Krook Anne is a series of shelves whose core idea is based on a square which can be varied in numerous combinations. Suspended shelf in the hall, solitary in the bedroom, colorful bookcase with doors and drawers or why not an airy cabinet. Anne gives you opportunities. Create with Anne. With its simple shape and the great possibilities of variation are Anne very good and easy to furnish. Anne is manufactured in white lacquer, oak and birch. Doors and drawers are also available in previous woods, walnut and several colors, which makes Anne easy to match with existing furniture and environments. Make your own compositon of Anne and you get a unique storage furniture.
Technical specification
  • Unique ref.anne21
  • Product familyFörvaring - Offentlig miljö
  • Product groupAnne
  • TypeObject (single object)
  • Date of publishing2012-03-19
  • Edition number1
  • Height (mm)396
  • Width (mm)400
  • Depth (mm)36
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit