Publish your products
HD-Swing™ Series 4500 Overhead Concealed Bottom or Side Access Header and Direct Drive
HD-Swing™ Series 4500 Overhead Concealed Bottom or Side Access Header and Direct Drive
HD-Swing™ Series 4500 Overhead Concealed Bottom or Side Access Header and Direct Drive
HD-Swing™ Series 4500 Overhead Concealed Bottom or Side Access Header and Direct Drive

    HD-Swing™ Series 4500 Overhead Concealed Bottom or Side Access Header and Direct Drive

    S4500 - Full Power System

    Concealing the swing operator overhead, the 4500 is a complete solution, including operator, door, and jambs, to give your project pleasing aesthetics where surface-mounted swing operators are not desirable or practical.

    Features:

    • Recommended Maximum Door Leaf Weight: 700 lbs
      • For weight exceeding this consult Horton Factory as the application and frequency are variables that may allow weight up to 800lbs.
    • Header Sizes: 6"x6" or 4"x6"
    • Door Width: Up to 48"

    Applications:

    • Healthcare
    • Office Buildings
    • Aviation
    • Restaurants

    Where Used:

    • Main Entrance
    • Corridors
    • Meeting Rooms
    • Office Doors
    Specification
    • PRODUCT NAME:HD-Swing
      MENU TITLE:S4500 - Heavy Duty Full Power, Overhead Concealed (Door & Frame Package)
      AUTOMATIC MANUAL:Automatic
      TYPE:Single
      SERIES:S4500
      REQUIREMENT:Full Power
      HEADER SIZE:6" x 6"
      HAND:LH, RH, LHR, RHR
      ARM DESIGN:Direct Drive
      INSTALLATION:Overhead Concealed
      MOUNTING:Side Load
    Technical specification
    • Unique ref.Horton-S4500
    • Product familyDoors
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2013-09-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sets
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit