Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hortonautomatics/products/a5cb2e77-5f3a-4273-8db4-2bf2505febd6
Home
Categories
Doors
Sliding
Profiler -ICU MAX Smoke Rated Trackless
Available in United States
Horton Automatics
Follow
Profiler -ICU MAX Smoke Rated Trackless
Type: 310 Single Slide SO-SX or SX-SO
Download
Specification
Specification
Compliant with:
UL 1784 Air Leakage Test of Door Assemblies
NFPA 105 Standard for Smoke Door Assemblies
Options:
Medium Stile construction (slide opening reduced by 1 5/8")
Self-Closing (4" x 6") Profiler header (p. A10.39)
Custom unit widths between 7'-0" & 9'-0"
Custom glazing prep. up to 1 1/2"
Custom paint, anodized finishes of Antimicrobial coating
10" Bottom Rail
1" x 4" Jambs
Technical specification
Technical specification
Unique ref.
profiler-icu-max-smoke-rated-trackless
Product family
Doors
Product group
Sliding Doors
Type
Object (single object)
Date of publishing
2020-03-12
Edition number
1
Links
Links
Technical description
http://www.hortondoors.com/HandDesignationDocs/A10-40.pdf
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Sliding
OmniClass Number
23-17 11 00
OmniClass Title
Doors
Region availability
North America
United States
Similar products
Horton Automatics
FlexBarn Sliding Door
4.3
(
40
)
Download
Horton Automatics
HD-Swing™ Series S4100 Surface Applied Side Access Header
Download
Horton Automatics
Profiler® Storm Impact 2000B Elite Hurricane Sliding Belt
Download
Horton Automatics
PowerSwing™ Series 4700 Surface Applied Side Access Header
Download
Horton Automatics
Profiler®-ICU Smoke-Rated Sliding Door Systems
Download
Horton Automatics
EasyAccess™ Series 7100 Surface Applied Side Access Header
Download