Publish your products
PSF 80 Level E - Hurricate Rated Door
PSF 80 Level E - Hurricate Rated Door
PSF 80 Level E - Hurricate Rated Door

    PSF 80 Level E - Hurricate Rated Door

    HD-Storm - Level E™

    80 PSF Belt Drive

    Engineered to be the most robust and easy to install hurricane product in the industry. Horton’s HD Storm – Level E is tested to withstand design pressures up to 80 PSF which is equivalent to wind speeds seen in category 5 hurricanes. Equipped with a three-point lock and medium stile rails. Designed using Horton’s Super Duty Series 2001 header with factory supplied 3M VHB eliminating the mess and long cure time of caulking during installation.

    Specification
    • Compliant with:

      • Florida Building Code 2020
      • Miami-Dade NOA
      • TAS 202-94: Air Infiltration Test
      • TAS 202-94: Static Load Test
      • TAS 202-94 & ASTM F842-04: Forced Entry Resistance Test
      • TAS 201-04: Impact Test
      • TAS 203-94: Cyclic Load Test
      • ANSI A156.10 - 2011: For Power Operated Pedestrian Doors; Sliding Doors section.

      Impact Rated Level E PSF 80 - Single Slide

      • Series 2001 – 6” x 8” Header
      • Unit Widths from 7’ 0” – 9’ 0”
      • Unit Height Max – 8’ 6”
      • Glazing – 5/8”
      • Full Breakout
      • Available in Non-impact, Small Missile Level C and Large Impact Level D & E
      • Custom paint or anodize finish
      • Optional Fail Safe or Fail Secure Autolock
      • Optional Panic Device
      • Optional 10” Bottom Rails

      Impact Rated Level E PSF 80 - Bi-Parting Slide

      • Series 2001 – 6” x 8” Header
      • Unit Widths from 9’ 0” – 14’ 6”
      • Unit Height Max – 8’ 6”
      • Glazing – 5/8”
      • Full Breakout
      • Available in Non-impact, Small Missile Level C and Large Impact Level D & E
      • Custom paint or anodize finish
      • Optional Fail Safe or Fail Secure Autolock
      • Optional Panic Device
      • Optional 10” Bottom Rails
    Technical specification
    • Unique ref.psf-80-level-e-hurricane-rated-door
    • Product familyDoors
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2022-11-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit