Publish your products
DCM-271BAH, Cubelet Ice and Water Dispenser, Air-Cooled, Built in Storage Bin
Hoshizaki

DCM-271BAH, Cubelet Ice and Water Dispenser, Air-Cooled, Built in Storage Bin

The DCM-271BAH is capable of producing approximately 257 lbs of Cubelet nugget-style ice cubes per day, The built-in storage bin will hold up to 10 lbs of ice* at a time. This Air-cooled icemaker has an Push button operation that dispenses ice or water. This sanitary icemaker/dispenser features a user-friendly dispensing mechanism that allows easy to chew, cubelet ice to be dispensed with a simple push of a button. This model features Advanced CleanCycle24™ design – it performs a 2 second purge every hour to clean itself and it is Protected by H-GUARD Plus Antimicrobial Agent. The sanitary dispenser design keeps ice fully contained until it is needed, minimizing the opportunity for cross-contamination and keeping your ice clean. Keep your kitchen running smoothly with this Cubelet Ice and Water Dispenser. Stand not included.*Rated in accordance with AHRI Standard 820(I-P). Capacity based on 100% of total volume x 30 lb/ft3 average density of ice.
Specification
    • Dimensions: 16-5/8 ” W x 24-1/4″ D x 31-3/4 ” H
    • Up to 257 lbs of ice produced per 24 hours
    • Up to 10 lbs of built-in storage capacity (0.3ft3)
    • Produces mini cubelet nugget-style ice
    • Durable stainless steel exterior
    • Place on countertop or optional stand: SD-271
    • Push button operation that dispenses ice or water
    • Advanced CleanCycle24™ design – it performs a 2 second purge every hour to clean itself
    • Protected by H-GUARD Plus Antimicrobial Agent
    • R-404A refrigerant (14.8 oz. / 420 g)
    • Heat Rejection:3300 BTU/hr
    • Ambient temperature range: 45 – 100°F
    • Water temperature range: 45 – 90°F
    • Water pressure: 10 – 113psig
    • Voltage range: 104 – 127V
    • 8.5 amps (15 Amp Max fuse)
    • 6.9 kwh/100 lbs.@ 90/70
    • Single phase, 115v/60/1 6 ft. cord with a NEMA 5-15 plug
    • Clean ice and easy maintenance lead to longer unit life span
    • Three Years: Parts & Labor warranty on entire machine. (Serial numbers VxxxxxJ and after).
    • Five Years: Parts warranty on Compressor, air-cooled condenser coil.
Technical specification
  • Unique ref.dcm-271bah-cubelet-ice-and-water-dispenser
  • Product familyDispensers
  • Product groupIce & Water Dispensers
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC001207
  • ETIM NameIce cube maker
  • Uniclass 2015 CodePr_40_70_23_40
  • Uniclass 2015 DescriptionIcemakers
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitleIce Machines
  • OmniClass Number23-21 21 29 13
  • OmniClass TitleCommercial Cube Ice Makers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit