Publish your products
RM-26-HC, Refrigerator, Single Section Glass Door Merchandiser
Hoshizaki

RM-26-HC, Refrigerator, Single Section Glass Door Merchandiser

4.9 out of 5 stars4.9(12 reviews)

The RM-26-HC Glass Door Merchandiser is a single section refrigerator with a full glass swing door is the perfect beverage or packaged product display for any operation. It boasts an impressive storage capacity of 26ft3 (360: 20oz bottles, or 900: 12oz cans). The durable 1/3 HP motor that powers the compressor in the bottom of this unit efficiently cools the interior cabinet with a forced air evaporator for quick cool down. It’s ENERGY STAR® qualified particularly in hot humid environments!

The durable silver painted aluminum exterior, white steel interior with stainless steel floor and bright energy efficient led interior product lights and exterior canopy lights showcases any product within! The RM-26-HC includes (5 per section) white epoxy coated wire coated wire shelves with product stops, comes standard with (4) 2" leveling legs, and it features an dependable interior dial controller and side mount themometer (°f or °c). Optional kits: 4" Casters, Organizer shelf, Price tag holder, Additional epoxy shelf. The unit is UL EPH Listed, ENERGY STAR® Qualified and includes a five years compressor warranty / three years parts and labor warranty.

Specification
    • Dimensions: 30″ W x 29.75″ D x 78″ H
    • Storage capacity of 26ft3 (360: 20oz Bottles, or 900: 12oz Cans)
    • Nominal Compres. of 1217 BTU/hr at 1/3 HP
    • Electrical consumption of 1.81 kWh/day at 3.2 Amps, 8 ft long cord with a 5 – 15P NEMA plug
    • Listed under NSF/ANSI Std 7 for the storage and/or display of packaged or bottled product
    • Large glass swinging door is energy efficient Low-E multi pane glass
    • Aluminum and black ABS door frame handle
    • Door is mounted on heavy duty hinges with self-closing mechanism
    • Forced air evaporator for quick temperature pull down
    • Insulated with environmentally friendly CFC-Free Polyurethane with cyclopentane blowing agent
    • Silver painted aluminum exterior, white steel interior with stainless steel floor
    • Dependable interior dial controller and side mount thermometer (°F or °C)
    • R290 refrigerant
    • Energy efficient LED interior product lights and exterior canopy lights
    • Refrigerant flow is controlled with a capillary tube
    • Includes (5 per section) white epoxy coated wire coated wire shelves with product stops
    • Stainless steel shelf clips adjustable in 1/2″ increments on anodized aluminum supports
    • Standard with (4) 2″ Leveling Legs
    • Optional kits: 4″ Casters, Organizer shelf, Price tag holder, Additional epoxy shelf
    • 115v/60/1, 8 ft. cord and plug
    • Shipping Crate: 34″ L x 34″ D x 82″ H at 340 lbs
    • ENERGY STAR® qualified
    • Five Years compressor warranty, Three Years parts and labor warranty
Technical specification
  • Unique ref.rm-26-hc-refrigerator-single-section-glass-door-merchandiser
  • Product familyRefrigeration
  • Product groupGlass Door Merchandisers
  • TypeObject (single object)
  • Date of publishing2023-12-27
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • CSI MasterFormat 2014 Code11 41 00
  • CSI MasterFormat 2014 TitleFoodservice Storage Equipment
  • OmniClass Number23-21 21 27 15
  • OmniClass TitleCommercial Refrigerators

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States