Publish your products
H'Flush 75 Wood
H'Flush 75 Wood
H'Flush 75 Wood
H'Flush 75 Wood
    Archived

    H'Flush 75 Wood

    Designed to be exclusively integrated to H7 partitions (75 mm thickness), this both sided flush wooden door combines : aestheticism with hook system with integrated hinges in the frame and in the door and acoustic.
    Specification
    • Std dimensions
      Thickness 75mm
      Full height, made to mesure

      Hanging method
      Invisible hinges
      (integrated frame/door)

      Option(s)
      Single - Double
      Swing

      Acoustic
      35 - 40 dB Rw
      35 - 39 dB RA

      Filling
      Wood
      Full core - Laminate coating

    Technical specification
    • Unique ref.HF75BOIS
    • Product familyPortes
    • Product groupPorte H'flush 75 Bois
    • TypeObject (single object)
    • Date of publishing2020-07-10
    • Edition number1
    • Height (mm)3000
    • Width (mm)930
    • Depth (mm)75
    Related
    • Material mainWood
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodePr_30_59_23_97
    • Uniclass 2015 DescriptionWood flush door leaves
    • CSI MasterFormat 2014 Code08 14 16
    • CSI MasterFormat 2014 TitleFlush Wood Doors
    • OmniClass Number23-17 11 15 13
    • OmniClass TitleFlush Wood Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors