Unique ref.: | Block_AAC_2_035_008 |
---|---|
Brand: | H+H Porenbeton |
Product family: | Autoclaved aerated concrete masonry |
Product group: | Aerated concrete blocks |
Date of publishing: | 2019-01-11 |
Edition number: | 1 |
Type: | Object (single object) |
wall thickness: 365 mm and block length: 625 mm
wall thickness: 425, 480, 500 mm and block length: 500 mm
Product url: | https://www.hplush.de |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://www.hplush.de/products |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hplush/product/block_aac_2_035_008
Material main: | Autoclaved aerated concrete |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Building Materials - Bricks & Blocks |
---|---|
IFC classification: | Block |
UNSPSC name: | Blocks |
UNSPSC code: | 301315 |
Uniclass 1.4 Code: | L322 |
Uniclass 1.4 Description: | Blocks |
Uniclass 2.0 Code: | PR-80-50-05 |
Uniclass 2.0 Description: | Autoclaved Aerated Concrete (Aac) Blocks |
Uniclass 2015 Code: | Pr_20_93_52_05 |
Uniclass 2015 Description: | Autoclaved aerated concrete (AAC) blocks |
NBS Reference Code: | 80-50-05 |
NBS Reference Description: | Autoclaved Aerated Concrete (Aac) Blocks |
OmniClass Number: | 23-13 21 00 |
OmniClass Title: | Blocks and Bricks |
Name | Value |
---|---|
Application | external_walls ; load_bearing ; non_load_bearing ; inner_walls ; one_family_houses ; terraced_houses ; residential_buildings ; multi_family_houses ; non_residential_buildings |
Masonry Unit Grade | blocks ; wall_blocks ; wall_elements ; thinthlaye_mortar |
BIMobject®