We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

AAC-Block 2-0,35/0,09

Unique ref.: Block_AAC_2_035_009
Brand: H+H Porenbeton
Product family: Autoclaved aerated concrete masonry
Product group: Aerated concrete blocks
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (5)
Aerated concrete block for hand processing with high load capacity, excellent thermal insulation and perfect fire protection. The all-rounder for all walls from the basement to the roof.

wall thicknesses: 175, 240, 300, 365


Material main: Autoclaved aerated concrete
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Blocks
UNSPSC code: 301315
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks
Uniclass 2.0 Code: PR-80-50-05
Uniclass 2.0 Description: Autoclaved Aerated Concrete (Aac) Blocks
Uniclass 2015 Code: Pr_20_93_52_05
Uniclass 2015 Description: Autoclaved aerated concrete (AAC) blocks
NBS Reference Code: 80-50-05
NBS Reference Description: Autoclaved Aerated Concrete (Aac) Blocks
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application external_walls ; load_bearing ; non_load_bearing ; inner_walls ; one_family_houses ; terraced_houses ; residential_buildings ; multi_family_houses ; non_residential_buildings
Masonry Unit Grade blocks ; wall_blocks ; wall_elements ; thinthlaye_mortar

All BIM objects are real products from real manufacturers confirmed and approved