This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AAC-Block 2-0,40/0,10

Unique ref.: Block_AAC_2_040_010
Brand: H+H Porenbeton
Product family: Autoclaved aerated concrete masonry
Product group: Aerated concrete blocks
Depth (mm): 175
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (5)

Aerated concrete block for hand processing with high load capacity, excellent thermal insulation and perfect fire protection. The all-rounder for all walls from the basement to the Roof.

wall thickness: 150, 175, 200, 240, 300, 365 mm and block length: 625 mm


Material main: Autoclaved aerated concrete
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Blocks
UNSPSC code: 301315
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks
Uniclass 2.0 Code: PR-80-50-05
Uniclass 2.0 Description: Autoclaved Aerated Concrete (Aac) Blocks
Uniclass 2015 Code: Pr_20_93_52_05
Uniclass 2015 Description: Autoclaved aerated concrete (AAC) blocks
NBS Reference Code: 80-50-05
NBS Reference Description: Autoclaved Aerated Concrete (Aac) Blocks
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application external_walls ; load_bearing ; non_load_bearing ; inner_walls ; one_family_houses ; terraced_houses ; residential_buildings ; multi_family_houses ; non_residential_buildings
Masonry Unit Grade blocks ; wall_blocks ; wall_elements ; thinthlaye_mortar

BIMobject®