We are using cookies to provide our services

By using our services you agree to our use of cookies

AAC-Block 6-0,70/0,18

Unique ref.: Block_AAC_6_070_018
Brand: H+H Porenbeton
Product family: Autoclaved aerated concrete masonry
Product group: Aerated concrete blocks
Date of publishing: 2019-01-11
Edition number: 1
Type: Object (single object)
Download (4)
Aerated concrete block for handling with crane equipment. AAC block with high load capacity, excellent thermal insulation and perfect fire protection. Fast completion of masonry for maximum efficiency on the construction site.

wall thicknesses: 175, 240, 300, 365


Material main: Autoclaved aerated concrete
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Blocks
UNSPSC code: 301315
Uniclass 1.4 Code: L322
Uniclass 1.4 Description: Blocks
Uniclass 2.0 Code: PR-80-50-05
Uniclass 2.0 Description: Autoclaved Aerated Concrete (Aac) Blocks
Uniclass 2015 Code: Pr_20_93_52_05
Uniclass 2015 Description: Autoclaved aerated concrete (AAC) blocks
NBS Reference Code: 80-50-05
NBS Reference Description: Autoclaved Aerated Concrete (Aac) Blocks
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
This product is available in:
Europe
  • Belgium
  • Germany
  • Luxembourg
  • Netherlands

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application external_walls ; load_bearing ; non_load_bearing ; inner_walls ; one_family_houses ; terraced_houses ; residential_buildings ; multi_family_houses ; non_residential_buildings
Framing monolithic_facades_with_plastering ; multi_shell_walls
Masonry Unit Grade blocks ; wall_blocks ; wall_elements ; thinthlaye_mortar

All BIM objects are real products from real manufacturers confirmed and approved