This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

35-125 Design Cabinets with doors

Unique ref.: 35-125_design_w_doors
Brand: HTH
Product family: Design Cabinets
Product group: Base Cabinet normal 70
Width (mm): 600
Height (mm): 1250
Depth (mm): 350
Date of publishing: 2012-09-07
Edition number: 1
Type: Object (single object)
Download (1)
HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in kitchens. At the company’s factories in Denmark, kitchens are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes HTH kitchens.





But the high quality does not stop at the factories. We at HTH have always believed that kitchens are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of kitchen design – which is a key factor for competent guidance and an excellent end result.


Material main: Wood
Material secondary: Wood
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Kitchen - Cabinets
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56

BIMobject®