Publish your products
Jupiter APC

Jupiter APC

5.0 out of 5 stars5.0(5 reviews)
Jupiter APC is a cashless version of the Automated Pay Station. It is a customer-friendly and easy-to-use station that accepts payment by Credit Card only, for ideal customer convenience. Its scanner can handle vouchers, prebooking, 3rd party tickets.
Specification
  • MAIN COMPONENTS:

    • Display: multiple options up to 10.1'' TFT LCD touchscreen
    • Ticket Processing Unit: magstripe and barcode tickets management
    • Proximity Reader: handles multiple card types for subscribers
    • Scanner: Valiscan handles vouchers, prebooking, 3rd party tickets
    • Receipt Printer: for thermal paper roll
    • Heater & Ventilation: settable thermostat
    • Intercom: enhanced system with separated speaker and audio outlets, plus pinhole camera capabilities
    • EMV Devices: multiple combinations of electronic payment, including pinpad
    • Serviceability: full height doors on both sides

    COMPLIANCE & CERTIFICATIONS:

    • RoHS Compliant
    • CE Certified
    • Compliant with cULus requirements on safety


Technical specification
  • Unique ref.Jupiter-APC
  • Product familyJUPITER
  • Product groupAutomated pay stations
  • TypeObject (single object)
  • Date of publishing2019-06-06
  • Edition number1
  • Height (mm)1300
  • Width (mm)480
  • Depth (mm)450
Related
  • Material mainStainless steel
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)68
Classification
  • BIMobject CategoryEngineering & Infrastructure - Road Accessories
  • IFC classificationElectrical Element
  • UNSPSC nameParking meters
  • UNSPSC code46161505
  • Uniclass 2015 CodePr_40_70_22_63
  • Uniclass 2015 DescriptionParking meters
  • OmniClass Number23-11 23 11
  • OmniClass TitleParking Meters

Region availability

Europe Asia North America Africa Oceania South America
Åland Islands
Bahrain
Anguilla
Algeria
Australia
Chile
Albania
Jordan
Antigua and Barbuda
Angola
New Zealand
Andorra
Kuwait
Aruba
Egypt
Austria
Malaysia
Barbados
Eswatini
Belarus
Oman
Belize
Kenya
Belgium
Qatar
Bermuda
Morocco
Bosnia and Herzegovina
Saudi Arabia
British Virgin Islands
Namibia
Bulgaria
United Arab Emirates
Canada
South Africa
Croatia
Yemen
Caribbean Netherlands
Zimbabwe
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
San Marino
United States
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit