Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/71e066bf-647b-4ff2-ae9e-780f04bea6f4
Home
Categories
Electrical
Distribution
Two-Gang Large Capacity Wall Box - HBL260
Available in United States
Hubbell Wiring Device-Kellems
Follow
Two-Gang Large Capacity Wall Box - HBL260
4.8
(5 reviews)
Two gang 4-11/16” square wall box with 2” knock-outs. Designed for AV applications or multi-service low voltage with power applications. 66.7 cubic inch capacity.
Download
Technical specification
Technical specification
Unique ref.
HBL260
Product family
Wall / Furniture / Ceiling Products
Product group
Wall Box
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
4.68
Width (inches)
4.68
Depth (inches)
3.25
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Boxes/Wallboxes/HBL260/p/1531801
Technical description
https://hubbellcdn.com/specsheet/WIRING_HBL260_spec.pdf
Related
Related
Material main
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 25' With HBL5969VBLK Connector Body, Yellow - HBLC25163C
Download
Hubbell Wiring Device-Kellems
4 Gang Round Raised Access Floor Box
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download
Hubbell Wiring Device-Kellems
Metal Raceway HBL3000 Series
Download
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download