Publish your products
Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow - HBL501431W
Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow - HBL501431W

    Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow - HBL501431W

    by Hubbell Wiring Device-Kellems 
    Catalog ID: HBL501431W

    Cord and Cable Reels, Weatherproof Cord Reel, 50', 14/3 SO Cord, Yellow

    Ratchet lock can be disengaged in field
    Optional pivot base allows 340° rotation of reel
    Multi-position roller guide can be mounted in four different positions
    Ratchet Lock and be Enabled/Disabled

    Specification
    • General
      Application - Bench, Ceiling and Wall Mounted
      Base Type - Optional
      Cable Length - 50 Ft
      Cable Type - #14/3 SOW-A
      Construction - Steel
      Duty - Heavy Duty
      Item Type - Reel with Stripped Leads
      OEM Brand Name - Hubbell Wiring Device-Kellems
      Performance
      * Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
      * Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location
      Series - Industrial
      Type - 16" Weatherproof
      UPC - 783585209104

      Dimensions
      Cable Length Active - 600
      Cable Length Inactive - 60
      Reel Frame Dimension - Steel

      Electrical Ratings
      Amperage Rating - 15 A
      Current / Amperage Rating - 15 A
      Voltage Rating - 600 VAC

      Conductor Related
      Cable Specification - 14/3 SOW-A
      Feeder Cord - 14/3 SOW-A
      Nema Color - Yellow and Black

      Certifications and Compliance
      Industry Standard(s) - UL 355 and CSA, C22.2 No. 21

    Technical specification
    • Unique ref.Cord-and-Cable-Reels-HBL501431W
    • Product familyCable / Cord / Hose Reels
    • Product groupCable Reels
    • TypeObject (single object)
    • Date of publishing2018-10-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectric Distribution
    • UNSPSC nameCable reels
    • UNSPSC code26121635
    • Uniclass 2015 CodePr_65_52_38
    • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
    • OmniClass Number23-35 33 17 11
    • OmniClass TitleElectrical Cable Reels

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit