Publish your products
10 Gang Raised Access Floor Box

10 Gang Raised Access Floor Box

Features
  • 5 1/2 in. box depth
  • Stamped steel construction
  • 1/2 in to 2 knock-outs
  • Patent pending, labor saving, easy mount device plates
  • Rectangular covers
Technical specification
  • Unique ref.hubbell-afb10g55
  • Product familyFloor Boxes
  • Product groupFloor Box - Raised Access
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)5.74
  • Width (inches)10.96
  • Depth (inches)10.96
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit