Publish your products
Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Ivory

Electrical - Current Interrupting - Certified for current interrupting at full rated current Electrical - Dielectric Voltage - Withstands 2,000V minimum Environmental - Flammability - UL 94 V-2 Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact) Mechanical - Product Identification - Ratings are a permanent part of the device Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498 Automatic Self-grounding Staple - Stainless steel Base - PBT Contacts - Brass Face - Nylon Mounting Screws - Zinc plated steel Mounting Strap - Galvanized steel
Technical specification
  • Unique ref.straight-blade-devices-receptacles-duplex-commercialindustrial-grade-2-pole-3-wire-grounding-20a-125v-5-20r-ivory
  • Product familyStraight Blade Devices
  • Product groupConstruction/Commercial Receptacles
  • TypeObject (single object)
  • Date of publishing2026-05-20
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Switchgear
  • Uniclass 2015 CodeAc_85_65_26
  • Uniclass 2015 DescriptionElectrical switching
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitleElectrical
  • OmniClass Number23-35 37 00
  • OmniClass TitleElectrical Switches

Region availability

North America
United States