Publish your products
Rectangular Floor Box, Non-Metallic Concrete, 3-Gang

Rectangular Floor Box, Non-Metallic Concrete, 3-Gang

PFBRG3 -- Plastic Floor Box Series

Product Specifications:
  • Plastic Floor Box Version: Rectangular
  • Minimum Depth of Pour: 3.00" (76.2)
  • Plastic Floor Box Item: 3 Gang Box
  • Plastic Floor Box Item Color: Gray
  • Material: Gray ABS
  • Dimension A: 10.04" (255.0)
  • Dimension B: 11.87" (301.5)
  • Dimension C: 5.42" (137.7)
  • Dimension D: 6.90" (175.3)
  • Dimension E: 6.00" (152.4)
  • Total Cubic Inch Capacity (cm3): Increments are printed into the side walls of boxes. 14.3 in3 (234cm3) per 1" of depth per Gang.
  • Threaded Conduit Hubs: Eight 1" NPT
  • Listings: UL Listed File Number E92074, UL Standard 514C
  • Wall Thickness: .250" (6.35) Typical
  • Note:: Reducer/Plug Furnished for each hub. May be used to close off unused hubs or as 1" to 3/4" hub reducer.
  • UPC Number: 78358584832
  • Weight in LBs: 4

Technical specification
  • Unique ref.systemone-PFBRG3
  • Product familyFloor Boxes
  • Product groupFloor Box - Flush
  • TypeObject (single object)
  • Date of publishing2015-09-28
  • Edition number1
  • Height (inches)6
  • Width (inches)11.75
  • Depth (inches)6.9
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical boxes
  • UNSPSC code39121303

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit