Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
hubbellwiring/products/47b9636c-34b7-4a87-9143-d67506538f96
Home
Categories
Electrical
Distribution
Round Floor Box, Single-Service Metal Concrete, Stamped Steel/Brass, 37.3 cu. in.
Available in United States
Hubbell Wiring Device-Kellems
Follow
Round Floor Box, Single-Service Metal Concrete, Stamped Steel/Brass, 37.3 cu. in.
B2529 -- Round Floor Box, Single-Service Metal Concrete, Stamped Steel/Brass, 37.3 cu. in.
Product Specifications:
Floor Box Application: Round Metal
Floor Box Item: Stamped Steel Floor Box, Brass, 37.3 cu. in.
Unit Package: Single
Order Quantity: Carton of 1
SPECIFICATIONS:
Box Material: Stamped Steel
Box Capacity: Full Size
Trim Ring Color: Brass
Box Depth: Deep
Box Adjustability: Full
Minimum Depth of Pour: 4.00", 4.00" (101.6)
Box Hubs/Knockouts: Standard
Dimension A: 4.19" (106.4)
Dimension B: 3.88" (96.8)
Before Pour Adjustability: 1.25" (31.8)
After Pour Adjustability: 0.38" (9.5)
Total Cubic Inch Capacity (cm3): 54.00 (884.9)
Conduit KOs Opposite Sides: (1) 1" and (1) 3/4"
Conduit KOs Opposite Ends: (1) 1.25" and (1) 0.75"
Conduit KOs Bottom: (3) 0.5" and (2) 0.75"
Listings: UL Listed, CSA Certified
Download
Technical specification
Technical specification
Unique ref.
systemone-b2529
Product family
Floor Boxes
Product group
Floor Box - Flush
Type
Object (single object)
Date of publishing
2015-09-28
Edition number
1
Height (inches)
2.91
Width (inches)
6
Depth (inches)
4.81
Links
Links
Product url
https://www.hubbell.com/wiringdevice-kellems/en/Products/Electrical-Electronic/Floor-Boxes/In-Floor/B2529/p/1531208
Installation instructions
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD1437.pdf
Technical description
https://hubbellcdn.com/specsheet/WIRING_B2529_spec.pdf
Related
Related
Material main
Brass
Material secondary
Steel
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Electrical - Distribution
IFC classification
Electric Distribution
UNSPSC name
Electrical boxes
UNSPSC code
39121303
Region availability
North America
United States
Similar products
Hubbell Wiring Device-Kellems
Pop-up Countertop Receptacle - RCT 200
4.2
(
11
)
Download
Hubbell Wiring Device-Kellems
4 Gang Round Raised Access Floor Box
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
4.4
(
7
)
Download
Hubbell Wiring Device-Kellems
HBL2400 Hubbell Raceway
Download
Hubbell Wiring Device-Kellems
Cord and Cable Reels, White Industrial Reel with Yellow Portable Outlet Box, GFCI Module, 45' 12/3 - HBLI45123GF220
Download
Hubbell Wiring Device-Kellems
Flat Style Wire Basket Tray
Download