Publish your products
Walnut selvar 71
HUBLER

Walnut selvar 71

Découvrez dans notre collection Bois Bruts, le noyer européen sur sous-couche flex (Legnoflex).

Technical specification
  • Unique ref.panneau-deco-european-walnut-selvar-71-N271
  • Product familyBois Bruts
  • Product groupPlacages bois
  • Date of publishing2026-03-17
  • Edition number1
  • Height (mm)1250
  • Width (mm)2500
  • Depth (mm)1
Related
  • Material mainWood
Classification
  • BIMobject CategoryWalls - Finishes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit