We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Trigon FS

Unique ref.: trigon_fs
Brand: HUECK
Product family: façade constructions.
Product group: façade constructions.
Date of publishing: 2020-01-31
Edition number: 1
Type: Building Material
Download (3)
HUECK Trigon FS is a highly thermally insulated modular system for the economical
construction of vertical, curtain-type aluminium façade constructions.
The system offers three elevation widths of 40 mm, 50 mm and 60 mm,
which can be combined as required.
A large number of profiles with complementary basic depths from 50 mm to 250 mm
are available, depending on the static requirements. Split profiles for modular
construction complement the profile portfolio.
Profile connections can be done in three different types:
• Mullion-Transom [III/I] with overlapping transom connection
• Mullion-Transom [III/II] with inlet transom connection
• Mullion-Transom [II/II] with the same profile geometry,
with butt-jointed transom connection
Various connectors and glass support variants and combinations enable filling weights
of up to 360 kg for standard glass supports and 800 kg by taking further measures.
Three different equipment variants are available to accommodate
different thermal performance characteristics:
• eco [Uf ≥ 1,45 W/m²K]
• plus [Uf ≥ 0,92 W/m²K]
• pro [Uf ≥ 0,65 W/m²K]
Rebate depths in 6 mm steps reduce the visual influence
of the inner glazing gaskets.
Filling thicknesses from 4 mm to 68 mm can be included in the system.
Thus, in addition to classic glazing, insert elements of the outstanding
diversity of e.g: HUECK Lambda WS/DS 075 can be combined with the system.
A wide range of cover profiles is available to suit
different design requirements.
Extensive range of accessories
• Scaffold anchoring
• Façade brackets
• Sun protection
Water tightness: up to class RE 1200 according to DIN EN 12 154
Air permeability: up to class AE (> 600 Pa) according to DIN EN 12 152
Resistance to wind load: 2.4 kN/m2 or 3.6 kN/m2 according to DIN EN 12 179
Burglar resistance: classes RC1N, RC2, RC2N and RC3
Soundproofing: up to 48 dB according to DIN EN ISO 10140-2


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Curtain Walls
IFC classification: Curtain Wall
UNSPSC name: Glass curtainwalling
UNSPSC code: 30151806
Uniclass 2.0 Code: PR-31-92
Uniclass 2.0 Description: Unpowered Facade Access Equipment
Uniclass 2015 Code: Pr_20_76_51_02
Uniclass 2015 Description: Aluminium curtain wall frame sections
CSI MasterFormat 2014 Code: 08 44 00
CSI MasterFormat 2014 Title: Curtain Wall and Glazed Assemblies
OmniClass Number: 23-13 33 19 11
OmniClass Title: Cladding and Curtainwall Panels
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Curtain Walls

Name Value
Accessory Type Scaffold anchoring, Façade brackets, Sun protection
Air Infiltration DIN EN 12 152
Depth 50 mm — 250 mm
Infill Panel Thickness 4 mm — 68 mm

All BIM objects are real products from real manufacturers confirmed and approved