We are using cookies to provide our services

By using our services you agree to our use of cookies

Window lambda WS 075 OU

Unique ref.: Window-lambda-WS-075-ou
Brand: HUECK
Product family: Windows & Doors
Product group: Window Systems (WS)
Date of publishing: 2018-08-09
Edition number: 1
Type: Object (single object)
Download (3)

Highly thermally insulated aluminium window design with a profile depth
of 75 mm (frame and sash), sash lap on the outside 10 mm.
Sash lap over the frame circumferential 6 mm. Compatible to WS / DS 075.
Optimized „Lambdatherm” insulation zone with innovative composite
insulating bars, profile depth of 38 mm. Heat resistant up to 180°C.
Factory-made shear-proof composite, suitable for subsequent powder-coating
and anodization.
Intelligent modular system with a modular structure for different requirements regarding thermal insulation.
Narrow views of the fixed and sash frame combinations starting at 95 mm.
U-value barrier. Circumferential EPDM rebate sash gasket.
Chamber-forming EPDM glazing gaskets, to be drawn in circumferentially.
All gaskets coated with sliding polymer,
suitable for self-cleaning glazing.
Rebate chamber drainage through slot areas and clip-in drain caps
(plastic or aluminium) or concealed drainage.
Corner and t-brackets either nailable or crimpable (with variable punch dimensions) as well as nailable t-brackets. Identical t-brackets internally and externally.
All t-brackets suitable for subsequent glue injection.
Uniform pin diameter for corner and t-brackets.
Glass thicknesses up to 53 mm.
Combination of profiles with 13 mm / 17 mm rebate clearance.
Opening types: Side hung - Visible Hardware, Top hung - Visible Hardware,
Side hung - Concealed Hardware, Top hung - Concealed Hardware
Sash sizes pursuant to application diagrams.
High-quality, optionally concealed or exposed fitting variants.



System data

Up to corrosion prevention class 5
Thermal transmission coefficient: Uf (dependent of profile geometry) ≥ 1.60 W/m²K Water tightness: up to class 9A in accordance with EN 12 208
Air permeability: up to class 4 in accordance with EN 12 207
Resistance to wind load: up to class C4 in accordance with EN 12210
Mechanical stress: class 3 in accordance with EN 13115
Operating forces: class 1 in accordance with EN 13115
Enhanced security requirements certificated to PAS 24:2016


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
UNSPSC name: Aluminum profiles
UNSPSC code: 30102306
Uniclass 1.4 Code: L41
Uniclass 1.4 Description: Doors, windows, etc. (access products)
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: Pr_30_59_98_02
Uniclass 2015 Description: Aluminium window units
NBS Reference Code: 59-97-02
NBS Reference Description: Aluminium Window Units
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Bullet Resistance Rating (Y/N) N
Depth 75
Frame Material Aluminium
Hurricane Resistant Tested (Y/N) N
Interior Sash Width 49 mm — 74 mm
Static Water Pressure 600 Pa
Thermal Break (Y/N) Y
U Value 0.86

All BIM objects are real products from real manufacturers confirmed and approved