Unique ref.: | G3000_Glass |
---|---|
Brand: | Hufcor |
Product family: | Operable Partitions |
Product group: | Glasswall |
Date of publishing: | 2016-08-03 |
Edition number: | 2 |
Type: | Object (single object) |
Type G3000 mobile glass wall partitions
Possible applications of type G3000 movable glass wall partitions are manifold in today's modern and sophisticated architecture. They offer transparency and freely accessible illumination, for example in hotels and conference centers, corporate offices, hospitals, schools, colleges and universities, churches and religious establishments and sports and leisure facilities. Glass wall partitions harmonies with almost every ambiance. Glasswall is the creative answer for facilities requiring a physical, but not a visual, barrier. Let the light shine in! Glasswalls are available in the following styles: frameless (glass with polished edges); framed (aluminum trim edges).
Glass is a material ensuring many creative alternatives of color, surface and individual conditioning. The crystal clear and colored glasses of ESG are an ideal solution. Complete glass elements with vertically bordered profile are also included in the delivery program.
HUFCOR-movable partitions offer manifold design variants, from the planning and draft stages onwards
Track Finish:
* RAL 9010 - White
* E6/EV1 anodized
Frame finish:
* E6/EV1
Glass Type:
* ESG /VSG 10 /10,76mm
* ESG 12mm
Glass Color:
* Clear
* Smoked
* Transparent colored
* Opaque film manifestation
Lock options:
* Key activated both sides
* Key activated one side
* Key activated one side/thumb turn other side
Configuration:
* Hufcor G3000 Glasswalls are supplied with Double Point suspension. This allows panels to follow track intersection away from the opening allowing panels to stack out of sight.
Panel types:
* Standard panels: Consisting of one sheet of glass and a top and bottom aluminum frame, with the top frame housing two carriers towards each panel edge. The bottom frame houses either one or two floor bolts
* Pivot Door Panel: A full height access door, positioned at one end of the partition. Note that because the pivot panel is fixed into the top track and also fixes into the floor, the panel cannot move along the track.
* Intermediate Door Panel: Enables access through the partition at any position within the wall, hinged from an adjacent (supporting) panel which must be secured at each edge using floor bolts.
Panel Weight:
* 30 Kg/m2
Panel height:
* max 3750/5200mm depending on panel width
Panel width:
* 610 - 1250mm
Top Track:
* Configuration double point suspension, weight 5.4 kg/m, capacity per panel 450 kg.
Carriers:
* Two wheeled counter-rotating horizontal carriers, precision ground steel ball bearings with heat-treated and hardened races encased with nylon-molded tires.
* Used to support panels in a double point configuration.
* Each panel has two carriers positioned towards each edge of the panel.
Floor bolts and sockets:
* Panels have at least one floor bolt positioned at one end of the bottom frame of the panel.
Door furniture:
* Handle supplied with all pivot/ intermediate door panels.
Operable Partition
Operable Glasswall
Movable Wall
Product url: | https://www.hufcor.de/hufcor/mobile-trennwaende/mobile-glastrennwand-typ-g... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | http://www.hufcor.de/hufcor/download/produkte/index.php |
Technical description: | http://www.hufcor.de/hufcor/download/produkte/index.php |
Instruction video: | https://www.youtube.com/watch?v=v9yUD4PiczM |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hufcor/product/g3000_glass
Material main: | Glass |
---|---|
Material secondary: | Aluminium |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Walls - Folding & Moving Walls |
---|---|
IFC classification: | Wall |
Uniclass 1.4 Code: | L83122 |
Uniclass 1.4 Description: | Wall units |
Uniclass 2.0 Code: | SS-25 |
Uniclass 2.0 Description: | Wall And Barrier Systems |
NBS Reference Code: | 25 |
NBS Reference Description: | Wall And Barrier Systems |
CSI MasterFormat 2014 Code: | 10 22 23 |
CSI MasterFormat 2014 Title: | Portable Partitions, Screens, and Panels |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | Hufcor inc. - cgrace@Hufcor.com |
Created On | 06/09/2016 |
Description | Mobile partitions allow us to vary the layout of premises. Anywhere where space is required for different groups of people, HUFCOR - movable walls are a cost-effective solution to avoid building outlay ; Operable Glass Wall Suspended by Ceiling Track with No Floor Support |
Name | Type G3000 ; Type G3000 Frameless Glass Wall |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | Movable |
Category | Glass Walls - Folding & Moving Walls |
Constituents | Aluminum Suspension Track |
Created By | Hufcor inc. - cgrace@Hufcor.com |
Created On | 06/09/2016 |
Description | Mobile partitions allow us to vary the layout of premises. Anywhere where space is required for different groups of people, HUFCOR - movable walls are a cost-effective solution to avoid building outlay ; Operable Glass Wall Suspended by Ceiling Track with No Floor Support |
Features | Multiple Parking Types - Custom Available |
Finish | Aluminum Frame E6/EV1 / Glazing |
Manufacturer | Hufcor Deutschland GmbH |
Material | Aluminum / Safety Glass Tempered |
Model Number | Type G3000 |
Model Reference | Type G3000 |
Name | Type G3000 ; Type G3000 Frameless Glass Wall |
BIMobject®