Publish your products
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
moViSTA Acoustic Glasswall
    Hufcor
    Archived

    moViSTA Acoustic Glasswall

    The new generation in the technology of movable walls, combines bright and wide transparency with high sound performance. Set aesthetic accents. Generous high transparency and sound insulation are now linked. Create light and space. Whenever rooms acoustically but not visually be separated, then HUFCOR moViSTA glass walls are the ideal solution.
    - with Hufcor exclusive ESS semi-automatic seal systems
    - optional with blind - all functions are remote controlled
    - combined with full wallpanels (Type 100/K) and passdoors (Type 100/K)
    - certified sound prodection DIN EN ISO 717-1 45 & 47 dB RwP

    Specification
    • Panel thickness:
      * 97mm

      Acoustic rating (certified sound protection ): 
      *45&47 dB RwP

      Track/Frame Finish:
      * RAL 9010 - White(all RAL colours possible)
      * E6/EV1 anodized

      Glass type:
      45 dbRwP: 2x8mm ESG
      47 dB RwP: 1x8mm ESG + 1x8,76mm VSG

      Glass surface:
      clear / satin / etched

      Partition Accessories:
      * Magnetic dry wipe panels - Insert size required.* ESS Moveable Wall - With semi-electrically operated seals to close the 25 mm gap at the top and bottom of the panel and to close the LCP operating gap.

      Panel types:
      * moViSTA elements can be used with Type 100(K) panels to create glass and solid sections
      * Standard panel: forms the majority width of the operable wall / can be moViSTA or Type 100(K)
      * Lever closure panel (LCP): closes the final gap between the partition and the structural wall

      Panel weights:
      * Standard panel: 35-63 kg/m2.
      * For the lever closure panel add 10kg/m2 per panel.
      *For a single pass door:
      39 dB RwP ~ 53 kg/m2 
      54 dB RwP ~ 74 kg/m2
      57 dB RwP ~ 78 kg/m2

      Panel Width:
      * Basic panels: 650 - 1320mm.
      * Single door: 1216mm (900 clear door opening).
      * Double door: 2 x 1058mm (1800 clear door opening).

      Panel Height:
      * Standard panels: Up to 4000mm

      Size/design:
      * A wide range of panel sizes and layouts are possible - consult manufacturer with requirements for a full design service.

      Suspension:
      * Double point – Allows panels to follow track intersection away from the opening allowing panels to stack out of sight.

      Operable Partition
      Operable Glasswall
      Movable Wall


    Technical specification
    • Unique ref.moViSTA
    • Product familyOperable Partitions
    • Product groupGlasswall
    • TypeObject (single object)
    • Date of publishing2016-08-03
    • Edition number2
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWalls - Folding & Moving Walls
    • IFC classificationWall
    • CSI MasterFormat 2014 Code10 22 23
    • CSI MasterFormat 2014 TitlePortable Partitions, Screens, and Panels