Unique ref.: | hunter-panels-cool-vent |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | Steep Slope Roofing |
Date of publishing: | 2019-09-19 |
Edition number: | 1 |
Type: | Object (single object) |
Cool-Vent is a venting composite insulation board that consists of a 4'x8' panel of closed cell rigid polyisocyanurate, a middle layer of solid wood spacers, creating a standard 1" air space and a top layer of APA/TECO rated OSB or plywood. Cool-Vent is the environmentally intelligent choice for steep slope roofing applications and is viable in green and sustainable building designs.
FEATURES AND BENEFITS
· Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, HFCs, is Zero ODP, EPA Compliant and has virtually no GWP
· 75% lateral air movement
· Optimal cooling and ventilation through 92% open air space
· The edges of the wood panels are rabbeted to provide for expansion and contraction of the wood while allowing the foam edges to be installed tightly to achieve thermal integrity across the entire roof deck
· Wood spacers less than 12" apart; minimizes deflection
· Design flexibility: 1.5" and 2" wood spacers available for increased air flow (when eave ridge distance is over 20 feet)
· Exceeds requirements of ARMA Tech Bulletin 211-RR-24 regarding minimum depth of air space
PANEL CHARACTERISTICS
· Available in two grades of compressive strengths per ASTM C1289 Type V, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· Also available in ASTM C1289 Type V, Class 2 (H-Shield CG), Grade 2 (20 psi) or Grade 3 (25 psi)
· Available in 4' x 8' (1220mm x 2440mm) panels in overall thicknesses of 2.5" (64mm) to 5.0" (127mm)
OSB: 7⁄16" or 5⁄8"
Plywood: 5⁄8" or 3⁄4" CDX, Fire-Treated
ROOFING APPLICATIONS
Cool-Vent is custom built to incorporate the individual specifications of the building designer. Cool-Vent is for use on slopes of 3:12 or greater (for lower slope considerations see H-Shield NB).
Applicable construction types include:
· Non-insulated Cathedral and Vaulted Ceilings
· Exposed ceiling designs beneath steel, plywood, tongue & groove deck types in commercial and residential constructions
· Log Home applications
· Post & Beam constructions
Acceptable Roof Coverings:
· Shingles
· Slate (Natural and Synthetic)
· Tile
· Standing Seam Metal Roof Systems
Codes and Compliances
· ASTM C 1289 Type V, Class 1 Grade 2 (20 psi) or Grade 3 (25 psi)
· International Building Code (IBC) Chapter 26
· State of Florida Product Approval Number FL 5968
· Miami Dade County Product Control Approved
Underwriters Laboratories Inc Classifications
· TGDY. R20624 Shingle Deck Accessory; Cool-Vent roof insulation is classified for use with any Class A, B, or C asphalt organic shingles, metal or tile roof coverings.
· UL 1256
· Insulated Steel Deck Construction Assemblies – No. 120, 123
· UL 790
· UL 263 Hourly Rated P Series Roof Assemblies
UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for more details
Factory Mutual Approvals
· FM 4450, FM 4470
LEED Potential Credits for Polyiso Use
Energy and Atmosphere
· Optimize Energy Performance
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environmental Product Declarations
· Materials Reuse
· Recycled Content
· Construction and Demolition Waste Management
Product url: | https://hunterpanels.com/product-documents/hpanels/speciality-products/103... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://hunterpanels.com/polyiso-roof-products/specs-and-bim/1306-cool-ven... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hunterpanels/product/hunter-panels-cool-vent
Material main: | Polyisocyanurate PIR |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
BIMobject®