Unique ref.: | hunter-panels-h-shield-nb |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | Steep Slope Roofing |
Date of publishing: | 2019-09-19 |
Edition number: | 1 |
Type: | Object (single object) |
H-Shield NB is a rigid roof insulation composite panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a fiber reinforced facer on one side and either 7⁄16" or 5⁄8" oriented strand board (OSB) on the other. H-Shield NB can also be manufactured off-line using a FM approved adhesive.
FEATURES AND BENEFITS
PANEL CHARACTERISTICS
ROOFING APPLICATIONS
Codes and Compliances
· ASTM C 1289 Type V, Grade 2 (20 psi) or Grade 3 (25 psi)
· International Building Code (IBC) Chapter 26
· State of Florida Product Approval Number FL 5968
· California Code of Regulations, Title 24, Insulation Quality
· Standard License #TI-1420
· Miami Dade County Product Control Approved
Underwriters Laboratories Inc Classifications
· UL 1256
· Insulated Steel Deck Construction Assemblies – No. 120, 123
· UL 790
· UL 263 Hourly Rated P Series Roof Assemblies
UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for details
Factory Mutual Approvals
· FM 4450, FM 4470
· Approved for Class 1 insulated steel deck constructions. Refer to FM Approval’s RoofNav for details on specific systems
LEED Potential Credits for Polyiso Use
Energy and Atmosphere
· Optimize Energy Performance
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environment Product Declarations
· Materials Reuse
· Recycled Content
· Construction and Demolition Waste Management
Product url: | https://hunterpanels.com/product-documents/hpanels/speciality-products/108... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://hunterpanels.com/polyiso-roof-products/specs-and-bim/163-07221 |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hunterpanels/product/hunter-panels-h-shield-nb
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
BIMobject®