Unique ref.: | hunter-panels-tapered-h-shield-cg |
---|---|
Brand: | Hunter Panels |
Product family: | Slab and Board Thermal Insulation |
Product group: | Tapered Polyiso |
Date of publishing: | 2011-03-18 |
Edition number: | 2 |
Type: | Object (single object) |
Tapered H-Shield CG is a rigid roof insulation panel composed of a closed cell polyisocyanurate foam core manufactured on-line to a premium performance coated glass facer on both sides (CGF). For best results, request assistance from Hunter Panels Tapered Design Team.
PREMIUM PERFORMANCE ATTRIBUTES
· Manufactured with NexGen Chemistry: Contains no CFCs, HCFCs, HFCs, is Zero ODP, EPA Compliant, and has virtually no GWP
· Provides improved dimensional stability, fire performance and resistance to mold growth. Passed (10) Resistance to Mold test ASTM D 3273
· Has achieved FM 4450 and UL 1256 for direct application to steel deck constructions
· Provides wind uplift ratings in fully adhered systems from FM 1-60 to FM 1-270
· Achieves a Class A combustible deck assembly rating without the use of a fire rated slip sheet or the presence of a gypsum cover board when applied at a thickness of 3" or greater in a single layer or in combination of multiple layers (ie: two layers of 1.5")
· Achieves a Class B combustible deck assembly rating without the use of a fire rated slip sheet or gypsum cover board when applied at a thickness of 1.9" or greater in a single layer
PANEL CHARACTERISTICS
· Available in two grades of compressive strengths per ASTM C 1289 Type II, Class 2 Grade 2 (20 psi) or Grade 3 (25 psi)
· Available slopes are 1⁄16" (2mm), 1⁄8" (3mm), 3⁄16" (5mm), 1⁄4" (6mm), 3⁄8" (10mm) and 1⁄2" (13mm) per foot
· Available in 4'x4' (1220mm x 1220mm) and 4'x8' (1220mm x 2440mm) panels in thicknesses of 0.5" (13mm) to 4.5" (114mm) maximum in a single layer
ROOFING APPLICATIONS
· Specified for Single-Ply membranes (Ballasted, Mechanically Attached and Fully Adhered), BUR, Modified Bitumen, Coal-Tar
Codes and Compliances
· ASTM C 1289 Type II, Class 2 Grade 2 (20 psi) or Grade 3 (25 psi)
· International Building Code (IBC) Chapter 26
· State of Florida Product Approval Number FL 5968
· California Code of Regulations, Title 24, Insulation Quality Standard License #TI-1420
· Miami Dade County Product Control Approved
Underwriters Laboratories Inc Classifications
· UL 1256
· Insulated Steel Deck Construction Assemblies – No. 120, 123, 292
· UL 790
· UL 263 Hourly Rated P Series Roof Assemblies
UL Classified for use in Canada
· Refer to UL Directory of Products Certified for Canada for more details
· CAN/ULC-S704 Type 2, Class 3 (20 psi) or Type 3, Class 3 (25 psi)
Factory Mutual Approvals
· FM 4450, FM 4470
· Approved for Class 1 insulated steel, concrete, and gypsum roof deck constructions for 1-60 to 1-270. Refer to FM Approval’s RoofNav for details on specific systems
LEED Potential Credits for Polyiso Use
Energy and Atmosphere
· Optimize Energy Performance
Materials & Resources
· Building Life-Cycle Impact Reduction
· Environmental Product Declarations
· Materials Reuse
· 9% ·Pre-consumer Recycled Content
· Construction and Demolition Waste Management
Indoor Environmental Quality
· Thermal Comfort
Product url: | https://hunterpanels.com/docman-categories/product-documents/hpanels/taper... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://hunterpanels.com/docman-categories/specs-bim/specs-and-bim-hunter-... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/hunterpanels/product/hunter-panels-tapered-h-shield-cg
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Building Materials - Insulation |
---|---|
UNSPSC name: | Insulation |
UNSPSC code: | 3014 |
Uniclass 1.4 Code: | L66183 |
Uniclass 1.4 Description: | Insulating board |
Uniclass 2015 Code: | Pr_20_93_84_84 |
Uniclass 2015 Description: | Structural insulated roof panels |
OmniClass Number: | 23-13 25 19 11 |
OmniClass Title: | Slab and Board Thermal Insulation |
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1833555&tabidx=education&company=Hunter+Panels&subtabidx=osp |
Name | Value |
---|---|
Application | Single-Ply Roof Systems (Ballasted, Mechanically Attached, Fully Adhered) ; Modified Bitumen Systems ; Built-Up Roofing: Asphalt and Coal Tar |
Compressive Strength | 20 psi ; 25 psi |
Installation | Ballasted ; Mechanically Attached ; Fully Adhered |
Material | Polyisocyanurate foam |
Type | Sloped Polyisocyanurate Insulation Laminated to Premium Performance Coated Glass Facer |
Vapour Permeability | < 1 perm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Polyisocyanurate foam |
BIMobject®