Publish your products
SlideSmart™ DC - Slide Gate Operator
SlideSmart™ DC - Slide Gate Operator
SlideSmart™ DC - Slide Gate Operator
SlideSmart™ DC - Slide Gate Operator
    HySecurity

    SlideSmart™ DC - Slide Gate Operator

    SlideSmart™ DC | Slide Gate Operator

    Dependable slide gate operator with battery backup. Chain drive slide gate operator that’s easy on the gate hardware with features like soft start and stop, adjustable speeds, and adoptive obstruction detection. Excellent for solar applications.

    Features:

    Weight and length limit: Move gates up to 1,500 lb and 40 ft.

    Reliable: Battery backup provides up to 4,000 ft of travel. Upgrade batteries for up to 25,000 ft.

    Programmable: Over 70 user configurable settings to meet site specific requirements.

    Battery: Monitor battery conditions and maximize life with the intelligent changing system.

    Diagnostics: Easy system troubleshooting with onboard event log.

    Adjustable: Independent, field-adjustable open and close speeds.

    Made in USA: Designed, tested and built within USA from globally source materials.


    Specification
    • Features:

      Weight and length limit: Move gates up to 1,500 lb and 40 ft. 

      Reliable: Battery backup provides up to 4,000 ft of travel. Upgrade batteries for up to 25,000 ft. 

      Programmable: Over 70 user configurable settings to meet site specific requirements. 

      Battery: Monitor battery conditions and maximize life with the intelligent changing system. 

      Diagnostics: Easy system troubleshooting with onboard event log. 

      Adjustable: Independent, field-adjustable open and close speeds. 

      Made in USA: Designed, tested and built within USA from globally source materials.

      • Slide gate operators
      • Automated gates
      • Residential security
      • Commercial gate systems
      • Access control
      • Safety sensors
      • Smart gate technology
      • Industrial security
      • Wireless communication
      • Gate management
      • Slide Gate

    Technical specification
    • Unique ref.slidesmart-dc
    • Product familyCommercial Security Gates Operator
    • Product groupSecurity Slide Gate
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security
    • IFC classificationOpening Element
    • ETIM CodeEC001093
    • ETIM NameSliding gate operator
    • Uniclass 2015 CodeSs_25_32_35_80
    • Uniclass 2015 DescriptionSliding gate systems
    • CSI MasterFormat 2014 Code32 31 11
    • CSI MasterFormat 2014 TitleGate Operators
    • OmniClass Number23-17 19 11 31
    • OmniClass TitleAutomatic Door Controls and Operators

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit