We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Keep Line

Unique ref.: Linea-Keep
Brand: Icobit
Product family: Linea Keep
Product group: Keep
Date of publishing: 2019-08-22
Edition number: 1
Type: Object (single object)
Download (6)

Ready to use, UV resistant, colored, elastoplastic waterproofing membrane with superior ponding water resistance.

Keep Dry is an innovative, versatile, waterproofing solution derived from the proprietary HPC (High Performance Copolymer) Technology.

-  Extreme cold flexibility and can withstand temperatures down to –40 °C (–40 °F).
- Anti carbonation: protects reinforced concrete from degradation.
- One component, ready to use, easy to apply.
- Opened packaging can be resealed and stored for further use.
- May be applied even below freezing, down to -5 °C (23 °F)
- In the specific white color it provides enhanced solar heat protection, which helps save on energy costs.
- High UV resistance: no topcoat required.
- Not subject to “alligator” cracking when applied to bitumen roofing felts.
- Recommended also for low-slope and flat roofs thanks to its superior resistance to ponding water.
- Cold applied: no open flames nor thermal welding required.
- Reduced dirt pick-up.
- Resistant to light rain and washout in one hour from application (at +8 °C an d R.H. < 80%) outgassing may result in blistering or delamination.

Keep dry, with version Keep Alu, is an innovative, versatile, highly flexible, silver colored waterproofing agent derived from the proprietary HPC Technology (High Performance Copolymer). 

Supply and installation of a one-component, solvent-based, UV and ponding-water resistant, liquid-applied waterproofing system based on the innovative HPC technology, with cold flexibility to -40°C, applicable even at very low temperatures by roller, brush or airless spray.
Waterproofing system suitable for flat or sloped surfaces and concrete roof slabs that complies with the PI-MC-IR principles of the EN 1504-2:2004 standard. Recommended for the renovation and re-waterproofing of weathered built-up roof membranes and the protection of metal structurers. Specifications:


- Elongation at break: 420%
- Cold flexibility: -40 °C
- Minimum film forming temperature: -5°C
- Freeze-thaw cycling with de-icing salt immersion (EN 13687-1): 2.87 MPa
- Thunder-shower cycling (thermal shock) (EN 13687-2): 2.78 MPa
- Exposure to artificial atmospheric agents (EN 1062 11): No visible defects
- Crack bridging properties at -20°C (EN 1062-7): Class A5 (> 2.5 mm)
- Permeability to CO2 (EN 1062-6): Sd = 647 m
- Water vapor permeability (EN ISO 7783-1): 5 m < Sd < 50 m (class II)




Material main: Elastomer
Material secondary: Polyester resin
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Waterproofing & Membranes
IFC classification: Roof
Uniclass 1.4 Code: JJ
Uniclass 1.4 Description: Waterproofing
Uniclass 2.0 Code: EE-20
Uniclass 2.0 Description: Roof, Floor And Paving Elements
Uniclass 2015 Code: Ac_85_70_40
Uniclass 2015 Description: Insulating and waterproofing retrofitted living roofs
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
CSI MasterFormat 2014 Code: 07 14 00
CSI MasterFormat 2014 Title: Fluid-Applied Waterproofing
OmniClass Number: 23-13 25 17 15
OmniClass Title: Fluid Applied Waterproofing
CSI UniFormat II Code: B30
CSI UniFormat II Title: ROOFING
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Building Materials - Waterproofing & Membranes

Name Value
Membrane Type Single-component, solvent-based

All BIM objects are real products from real manufacturers confirmed and approved