Selecting the location and language will prioritise localised information. Continue
EC1_2 Seater

EC1_2 Seater

EC1 is a modular sofa developed by Icons of Denmark and designed specifically with the contract market in mind. EC1 is based on square modular elements which allow for multiple and easily reconfigurable spaces. Each module can be connected together; even the back sides of the sofa – perfect for creating back-to-back solutions and optimising soft seating in areas with space constraints. The seat is a few centimetres higher than on standard sofas and the depth is decreased by a few centimetres for optimal comfort for work activities – such as laptop work. The detailing and upholstery are carefully undertaken by our workshop in Horsens, Denmark. EC1 is the perfect sofa for informal meetings and work activities in a relaxed and comfortable setting. Available with power and USB modules. Warm aesthetic High-end comfort Endlessly flexible
Specification
  • • Overall Length: 940mm

    • Overall Width: 1820mm

    • Overall Height: 750mm

    • Gross Weight: n/a

    • Shipping Weight: n/a

    • Asset Type: Fixed

    • Category: Sofas

    • Code Performance: Pr_40_50_12_81

    • Duration Unit: Years

    • Expected Life: 5

    • Features: Warm aesthetic High-end comfort Endlessly flexible

    • Finish:

    ◦ Fabric Group

    ◦ 0 Remix 143, Remix 173

    ◦ 1 Remix, Re-Wool, Melange nap, Forest nap, Atlas

    ◦ 2 Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline, Encircle

    ◦ 3 Divina Melange, Twill Weave, Vidar, Balboa

    ◦ 4 Coda

    ◦ Leather Group

    ◦ 1 Ultra

    ◦ 2 Noir, Noir+

    ◦ 3 Dunes

    ◦ 4 Spectrum

    • Material: Fabric, Leather, Wood, Foam

    • Model Reference: Sofas

    • Name: EC1

    • Warranty Description: 5 year complete warranty

    • Warranty Duration Labour: n/a

    • Warranty Duration Parts: n/a

    • Warranty Duration Unit: Years

Technical specification
  • Unique ref.EC1-2-Seater
  • Collection setFurniture
  • CollectionSofas & Armchairs
  • TypeObject (single object)
  • Date of publishing2021-05-04
  • Edition number1
  • Height (mm)750
  • Width (mm)1820
  • Depth (mm)940
Related
  • Material mainFabric
  • Material secondaryLeather
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationObject

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Armenia
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Azerbaijan
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Bangladesh
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bahrain
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Brunei
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Bhutan
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Cocos (Keeling) Islands
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
China
Belize
Côte d'Ivoire
Guyana
Northern Mariana Islands
Cyprus
Christmas Island
Canada
Cameroon
Peru
New Caledonia
Czech Republic
Georgia
Costa Rica
Cape Verde
Paraguay
Norfolk Island
Germany
Hong Kong
Cuba
Djibouti
Suriname
Nauru
Denmark
Indonesia
Curaçao
Algeria
Uruguay
Niue
Estonia
Israel
Dominica
Egypt
Venezuela
New Zealand
Spain
India
Dominican Republic
Western Sahara
French Polynesia
Finland
British Indian Ocean Territory
Grenada
Ethiopia
Papua New Guinea
Faroe Islands
Iran
Greenland
Gabon
Pitcairn Islands
France
Jordan
Guadeloupe
Ghana
Palau
United Kingdom
Japan
Guatemala
The Gambia
Solomon Islands
Guernsey
Kyrgyzstan
Honduras
Guinea
Tokelau
Gibraltar
Cambodia
Haiti
Equatorial Guinea
Timor-Leste
Greece
South Korea
Jamaica
Guinea-Bissau
Tonga
Croatia
Kuwait
Saint Kitts and Nevis
Kenya
Tuvalu
Hungary
Kazakhstan
Cayman Islands
Comoros
United States Minor Outlying Islands
Ireland
Laos
Saint Lucia
Liberia
Vanuatu
Isle of Man
Lebanon
Collectivity of Saint Martin
Lesotho
Wallis and Futuna
Iceland
Sri Lanka
Martinique
Libya
Samoa
Italy
Myanmar (Burma)
Montserrat
Morocco
Jersey
Mongolia
Mexico
Madagascar
Liechtenstein
Macau
Nicaragua
Mali
Lithuania
Maldives
Panama
Mauritania
Luxembourg
Malaysia
Saint Pierre and Miquelon
Mauritius
Latvia
Nepal
Puerto Rico
Malawi
Monaco
Oman
El Salvador
Mozambique
Moldova
Philippines
Sint Maarten
Namibia
Montenegro
Pakistan
Turks and Caicos Islands
Niger
Macedonia (FYROM)
Palestine
Trinidad and Tobago
Nigeria
Malta
Qatar
United States
Reunion
Netherlands
Saudi Arabia
Saint Vincent and the Grenadines
Rwanda
Norway
Singapore
British Virgin Islands
Seychelles
Poland
Thailand
U.S. Virgin Islands
Sudan
Portugal
Tajikistan
Saint Helena
Romania
Turkmenistan
Sierra Leone
Serbia
Turkey
Senegal
Russia
Taiwan
South Sudan
Sweden
Uzbekistan
São Tomé and Príncipe
Slovenia
Vietnam
Swaziland
Svalbard and Jan Mayen
Chad
Slovakia
Togo
San Marino
Tunisia
Ukraine
Tanzania
Vatican City
Uganda
Mayotte
South Africa
Zambia
Zimbabwe