Publish your products
Base SV 2-layer inverted roof system for semi-intensive green roof on concrete insulated with XPS
Archived

Base SV 2-layer inverted roof system for semi-intensive green roof on concrete insulated with XPS

2-layer SBS-modified bitumen built-in membrane torch applied on concrete substrate insulated with XPS for green roofs:
1. Substrate: concrete
2. Primer
3. Base SV x 2
4. Icopal Blackline 750, root barrier
5. Fonda Geoplex, for drainage
6. Insulation:
XPS
7. Fonda Geoplex, for drainage
8. Semi-intensive roof

Specification
  • 2-layer SBS-modified bitumen built-in membrane welded on XPS insulated concrete substrate for green roofs.
    System can be used where there is a need for insulation on concrete substrate.

Technical specification
  • Unique ref.base-sv-gras-xps-betong
  • Product familyWater proofing membrane
  • Product groupBuilt in system
  • TypeObject (single object)
  • Date of publishing2020-02-11
  • Edition number1
  • Width (mm)1000
Related
  • Material mainBitumen
  • Material secondaryExtruded polystyrene (XPS)
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • UNSPSC nameRoofing membranes
  • UNSPSC code30151505
  • Uniclass 2015 CodeSs_30_40_30_71
  • Uniclass 2015 DescriptionReinforced bitumen membrane inverted roof covering systems
  • CSI MasterFormat 2014 Code07 52 16.13
  • CSI MasterFormat 2014 TitleTorch-Applied Styrene-Butadiene-Styrene Modified Bituminous Membrane Roofing
  • OmniClass Number23-13 39 31 13
  • OmniClass TitleMulti Layer Roof Membranes
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING